New Unica - One-way switch 10A screwless 1module anthracite

NU310154
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Schneider Electric New Unica switch NU31154 is a mechanism in color anthracite. This is a 1-pole 1-way switch. The device's fixing mode is clip-in. Its rated current is 1AX. It is 22.5 mm in width, It is 45 mm in height, 34.25 mm in depth with an embedding depth of 21.15 mm. The surface finish is painted powder coated. The IP rating of this device is IP21D which is very high. Its connection terminals are screwless terminals. Cu.Zn37, PBT (polybutylene terephthalate) GF3, PC (polycarbonate) GF1 FR, thermoplastic ABS-UV stabilized It obtained AENOR, CE, EAC, NF certificate. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.

Product Details

Activity HDCWD
Range New Unica
[ue] Rated Operational Voltage 250 V
Actuator rocker
Ambient Air Temperature for Operation -5-40 °C
Ambient Air Temperature for Storage -5-50 °C
Cable Cross Section 0-2.5 mm² rigid cable
Colour Tint anthracite (RAL 7021)
Depth 34.25 mm
Device Application light control
Device Presentation mechanism
Dielectric Strength 2000 V
Electrical Durability 20000 cycles, cos phi = 0.6
Embedding Depth 21.15 mm
Environmental Characteristic oil
Fixing Mode clip-in
Height 45 mm
Ik Degree of Protection IK04
Insulation Resistance > 5 MOhm at 500 V
Ip Degree of Protection IP4X
Main Colour Tint anthracite
Main Material thermoplastic ABS-UV stabilised
Marking without marking
Material thermoplastic ABS-UV stabilised: mechanism rocker
Minimum Load Breaking Capacity 200 operations 1.25 In and 1.1 Un, cos phi = 0.3
Net Weight 0.0147 kg
Network Frequency 50/60 Hz
Network Type AC
Number of Modules 1 module
Number of Rocker 1
Opening Distance > 3 mm
Product Certifications AENOR
Product or Component Type switch
Range of Product New Unica
Rated Current 10 AX
Resistance to Chemical Agents resistant to alcohol (70 %)
Standards EN 60669-1
Surface Finish matt
Surface Treatment painted
Switch Function 1-pole 1-way
Targeted Channel professional
Technology Type electromechanical
Type of Packing flow-pack
Width 22.5 mm
Connections - Terminals screwless terminals

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: New Unica - One-way switch 10A screwless 1module anthracite
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.