
New Unica - Motion sensor with push button integrated and relay - white
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
New Unica - Motion sensor with push button integrated and relay - white
Description
This is the new Unica Automatic push button 1A relay switch with built-in motion sensor The motion sensor has a horizontal detection angle of 16⁰ It is easy to override automatic ON or OFF mode from the built-in push button switch The loads handled are LED 2W, Incandescent lamps 22W, Halogen lamps 23V 2W, electronic transformers 15VA and CFL 2W Master and slave function is possible thus increasing detection area The automatic switch is white It meets all required EN standards and has VDE, NEMKO, SEMKO, FIMKO, NF approvals
Product Details
Activity code | HDCWD |
---|---|
Range | New Unica |
[ue] Rated Operational Voltage | 230 V AC 50 Hz |
Ambient Air Temperature for Operation | 5-40 °C |
Ambient Air Temperature for Storage | 5-40 °C |
Associated Fuse Rating | 16 A |
Clamping Connection Capacity | 1.5...2.5 mm² for solid cable(s) |
Colour Tint | white (RAL 9003) |
Connected Auxiliaries | unlimited number of push-buttons, distance : 50 m |
Control Type | manual control |
Depth | 44 mm |
Detection Angle | 160° horizontal |
Detection Face | frontal: 8 m |
Device Mounting | flush |
Device Presentation | mechanism |
Directives | 2014/30/EU - electromagnetic compatibility |
Embedding Depth | 29 mm |
Fixing Mode | by screws |
Height | 45 mm |
Ik Degree of Protection | IK04 |
Ip Degree of Protection | IP20 |
Light Intensity Adjustment | 5-500 lux |
Load Type | incandescent lamp: 2200 W at 230 V AC |
Local Signalling | status: 1 LED (red) |
Main Colour Tint | white |
Material | PC (polycarbonate) GF10 FR: casing |
Mounting Height | 1 m |
Mounting Support | wall |
Net Weight | 0.042 kg |
Number of Function Keys | 1 |
Number of Loop Terminals | 2 |
Number of Modules | 2 modules |
Number of Outputs | 1 |
Product Brand | Schneider Electric |
Product Certifications | VDE |
Product or Component Type | movement detector |
Provided Equipment | user manual |
Quantity Per Set | 1 |
Rated Current | 10 A 140 µF |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Sensor Type | PIR |
Shape of Screw Head | pozidriv No 1 and combi |
Standards | EN 301-489-17 |
Surface Finish | glossy |
Targeted Channel | professional |
Tightening Torque | 0.5 N.m |
Time Delay Range | 1...30 min |
Type Number | NH3525 |
Type of Installation | indoor installation |
Type of Packing | carton |
Width | 45 mm |
Wiring Configuration | with neutral |
Connections - Terminals | screw terminal |
Product Hover Image | no_selection |