
calcActive())">
New Unica - Motion sensor with push button integrated and relay - anthracite
NU352554
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NU352554
New Unica - Motion sensor with push button integrated and relay - anthracite
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
New Unica - Motion sensor with push button integrated and relay - anthracite
Product Details
Activity code | HDCWD |
---|---|
Range | New Unica |
[ue] Rated Operational Voltage | 230 V AC 50 Hz |
Ambient Air Temperature for Operation | 5-40 °C |
Ambient Air Temperature for Storage | 5-40 °C |
Associated Fuse Rating | 16 A |
Clamping Connection Capacity | 1.5...2.5 mm² for solid cable(s) |
Colour Tint | anthracite (RAL 7021) |
Connected Auxiliaries | unlimited number of push-buttons, distance : 50 m |
Control Type | manual control |
Depth | 44 mm |
Detection Angle | 160° horizontal |
Detection Face | frontal: 8 m |
Device Mounting | flush |
Device Presentation | mechanism |
Directives | 2014/30/EU - electromagnetic compatibility |
Embedding Depth | 29 mm |
Fixing Mode | by screws |
Height | 45 mm |
Ik Degree of Protection | IK04 |
Ip Degree of Protection | IP20 |
Light Intensity Adjustment | 5-500 lux |
Load Type | incandescent lamp: 2200 W at 230 V AC |
Local Signalling | status: 1 LED (red) |
Main Colour Tint | anthracite |
Material | PC (polycarbonate) GF10 FR: casing |
Mounting Height | 1 m |
Mounting Support | wall |
Net Weight | 0.042 kg |
Number of Function Keys | 1 |
Number of Loop Terminals | 2 |
Number of Modules | 2 modules |
Number of Outputs | 1 |
Product Brand | Schneider Electric |
Product Certifications | NF |
Product or Component Type | movement detector |
Provided Equipment | user manual |
Quantity Per Set | 1 |
Rated Current | 10 A 140 µF |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Sensor Type | PIR |
Shape of Screw Head | pozidriv No 1 and combi |
Standards | EN 301-489-17 |
Surface Finish | painted powder coated |
Targeted Channel | professional |
Tightening Torque | 0.5 N.m |
Time Delay Range | 1...30 min |
Type Number | NH3525 |
Type of Installation | indoor installation |
Type of Packing | carton |
Width | 45 mm |
Wiring Configuration | with neutral |
Connections - Terminals | screw terminal |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review