
New Unica - loudspeaker socket - 1 module - white
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
Schneider Electric New Unica loudspeaker socket NU348718 is a mechanism in color white. Its fixing mode is clip-in. It is 22.5 mm in width, 45 mm in height, 32 mm in depth, and the product weighs .18 kg. Its fixing mode is clip-in. The connection terminals of this loudspeaker socket are pressure fixing. Being made of thermoplastic ABS-UV stabilised material, this loudspeaker socket is quite reliable and resistant. It has an IP degree of protection IP2x. The surface finish is glossy, which ensures a bright, even an inviting finish. This loudspeaker socket is SVHC (substances of very high concern) free too. Besides it is halogen free halogen free, which is good for your health. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Activity code | HDCWD |
---|---|
Range | New Unica |
Ambient Air Temperature for Operation | 5-45 °C |
Ambient Air Temperature for Storage | -5-50 °C |
Colour Tint | white (RAL 9003) |
Depth | 32 mm |
Device Application | media device support |
Device Presentation | mechanism |
Fixing Mode | clip-in |
Height | 45 mm |
Ik Degree of Protection | IK02 |
Ip Degree of Protection | IP2xC |
Main Colour Tint | white |
Material | thermoplastic ABS-UV stabilised |
Net Weight | 0.018 kg |
Number of Modules | 1 module |
Product or Component Type | loudspeaker socket |
Range of Product | New Unica |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Socket Number | 1 |
Surface Finish | glossy |
Targeted Channel | professional |
Width | 22.5 mm |
Connections - Terminals | 2 pressure fixing |