New Unica - loudspeaker socket - 1 module - beige

NU348744
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric New Unica loudspeaker socket NU348744 is a mechanism in color beige. Its fixing mode is clip-in. It is 22.5 mm in width, 45 mm in height, 32 mm in depth, and the product weighs .18 kg. Its fixing mode is clip-in. The connection terminals of this loudspeaker socket are pressure fixing. Being made of thermoplastic ABS-UV stabilised material, this loudspeaker socket is quite reliable and resistant. It has an IP degree of protection IP2x. The surface finish is glossy, which ensures a bright, even an inviting finish. This loudspeaker socket is SVHC (substances of very high concern) free too. Besides it is halogen free halogen free, which is good for your health. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.

Product Details

Activity HDCWD
Range New Unica
Ambient Air Temperature for Operation 5-45 °C
Ambient Air Temperature for Storage -5-50 °C
Colour Tint beige (RAL 1013)
Depth 32 mm
Device Application media device support
Device Presentation mechanism
Fixing Mode clip-in
Height 45 mm
Ik Degree of Protection IK02
Ip Degree of Protection IP2xC
Main Colour Tint beige
Material thermoplastic ABS-UV stabilised
Net Weight 0.018 kg
Number of Modules 1 module
Product or Component Type loudspeaker socket
Range of Product New Unica
Resistance to Chemical Agents resistant to alcohol (70 %)
Socket Number 1
Surface Finish glossy
Targeted Channel professional
Width 22.5 mm
Connections - Terminals 2 pressure fixing

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: New Unica - loudspeaker socket - 1 module - beige
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.