
calcActive())">
New Unica - loudspeaker socket - 1 module - aluminium
NU348730
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NU348730
New Unica - loudspeaker socket - 1 module - aluminium
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
New Unica - loudspeaker socket - 1 module - aluminium
Product Details
Activity code | HDCWD |
---|---|
Range | New Unica |
Ambient Air Temperature for Operation | 5-45 °C |
Ambient Air Temperature for Storage | -5-50 °C |
Colour Tint | aluminium |
Depth | 32 mm |
Device Application | media device support |
Device Presentation | mechanism |
Fixing Mode | clip-in |
Height | 45 mm |
Ik Degree of Protection | IK02 |
Ip Degree of Protection | IP2xC |
Main Colour Tint | aluminium |
Material | thermoplastic ABS-UV stabilised |
Net Weight | 0.018 kg |
Number of Modules | 1 module |
Product or Component Type | loudspeaker socket |
Range of Product | New Unica |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Socket Number | 1 |
Surface Finish | painted powder coated |
Targeted Channel | professional |
Width | 22.5 mm |
Connections - Terminals | 2 pressure fixing |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review