NU543044

New Unica - HDMI connector prewired - with fixig frame - 2 module - beige

1/1
NU543044

New Unica - HDMI connector prewired - with fixig frame - 2 module - beige

SKU
NU543044
EGP3,147.00
To View the best prices please sign in or register.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

New Unica - HDMI connector prewired - with fixig frame - 2 module - beige

EGP3,147.00

Description

Schneider Electric New Unica audio/video socket NU543044 is a mechanism with zamak fixing frame in color beige Its connection terminals are pre-wired cable. This product is sold in set of 10. It is 74.5 mm in width, 74.5 mm in height, 220 mm in depth, and the product weighs 0.069 kg. The device's fixing mode is screws or claws. The audio/video socket is made of thermoplastic ABS-UV stabilised, zamak, making it as resistant as possible. Besides, it reaches IK02 protection level, which can help protect against impact. Also, being environment-friendly, this device reached UV resistant, acetone, alcohol, ammonia, bleach, liquid soap, oil, petrol, window-cleaning fluid. This audio/video socket is SVHC (substances of very high concern) free too. What's more, it well satisfied the standard of EN 50049, EN 50157. Besides it is halogen free halogen free, which is good for your health. The surface finish is glossy, delivering an elegant and high-end feeling to a room. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.

Product details

  • Range
    New Unica
  • Colour Tint
    beige (RAL 1013)
  • Connector Type
    HDMI
  • Device Presentation
    mechanism with fixing frame
  • Electrical Circuit Type
    audio/video
  • Product or Component Type
    audio/video socket
  • Type of Packing
    flow-pack
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:New Unica - HDMI connector prewired - with fixig frame - 2 module - beige
Your Rating

* Required Field