New Unica - HDMI connector prewired - 1 module - white

NU343018
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric New Unica audio/video socket NU34318 is a mechanism in color white. This product is sold in set of 1. It is 22.5 mm in width, 45 mm in height, 22 mm in depth, and the product weighs .36 kg. The device's fixing mode is clip-in. The audio/video socket is made of thermoplastic ABS-UV stabilised, making it as resistant as possible. What's more, this device is qualified as a green premium product, with minimal use of hazardous substances. Besides, it reaches IK2 protection level, which can help protect against impact. What's more, its directives are 214/3/EU - electromagnetic compatibility. Also, it is environment-friendly, with UV resistant, acetone, alcohol, ammonia, bleach, liquid soap, oil, petrol, window-cleaning fluid reached. This audio/video socket is SVHC (substances of very high concern) free too. What's more, it well satisfied the standard of EN 61-6-1, EN 61-6-3, EN 6268-2-1. Besides it is halogen free halogen free, which is good for your health. The surface finish is glossy, which ensures a bright, even an inviting finish. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.

Product Details

Activity HDCWD
Range New Unica
Ambient Air Temperature for Operation 5-45 °C
Ambient Air Temperature for Storage -5-50 °C
Colour Tint white (RAL 9003)
Connector Type HDMI
Depth 220 mm
Device Presentation mechanism
Directives 2014/30/EU - electromagnetic compatibility
Electrical Circuit Type audio/video
Fixing Mode clip-in
Height 45 mm
Ik Degree of Protection IK02
Ip Degree of Protection IP2xC
Material thermoplastic ABS-UV stabilised: centre plate
Net Weight 0.036 kg
Number of Modules 1 module
Product or Component Type audio/video socket
Quantity Per Set set of 10
Resistance to Chemical Agents resistant to alcohol (70 %)
Socket Number 1
Standards EN 61000-6-3
Surface Finish glossy
Targeted Channel professional
Type of Packing flow-pack
Width 22.5 mm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: New Unica - HDMI connector prewired - 1 module - white
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.