
New Unica - HDMI connector prewired - 1 module - anthracite
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
New Unica - HDMI connector prewired - 1 module - anthracite
Excl. Tax
Excl. Tax
Description
Product Details
Activity code | HDCWD |
---|---|
Range | New Unica |
Ambient Air Temperature for Operation | 5-45 °C |
Ambient Air Temperature for Storage | -5-50 °C |
Colour Tint | anthracite (RAL 7021) |
Connector Type | HDMI |
Depth | 220 mm |
Device Presentation | mechanism |
Electrical Circuit Type | audio/video |
Fixing Mode | clip-in |
Height | 45 mm |
Ik Degree of Protection | IK02 |
Ip Degree of Protection | IP2xC |
Material | thermoplastic ABS-UV stabilised: centre plate |
Net Weight | 0.036 kg |
Number of Modules | 1 module |
Product or Component Type | audio/video socket |
Quantity Per Set | set of 10 |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Socket Number | 1 |
Standards | EN 50049 |
Surface Finish | matt |
Targeted Channel | professional |
Type of Packing | flow-pack |
Width | 22.5 mm |