NU3776

New Unica - emergency light - 230 V AC - 2 modules

1/1
NU3776

New Unica - emergency light - 230 V AC - 2 modules

SKU
NU3776
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

New Unica - emergency light - 230 V AC - 2 modules

Description

Schneider Electric New Unica emergency light NU3776 is a complete mechanism in color white with 2 modules. Its connection terminals are screw terminals. This emergency lighting provides 45 lux per 25 cm and has an integrated battery. Being made of PC (polycarbonate) GF1 FR material, this emergency light is quite reliable and resistant. The rated operational voltage of this device is 23V. It is 45 mm in width, 45 mm in height, 43 mm in depth, with an embedding depth of 32 mm. And the product weighs .85 kg. Besides it is halogen free halogen free, which is good for your health. The fixing mode of this device is clip-in. It well satisfied the standard of CE, EN 6598-2-22. What's more, its directives are 214/35/EU - low voltage directive. Also, being environment-friendly, this device reached UV resistant, acetone, alcohol, ammonia, bleach, liquid soap, oil, petrol, window-cleaning fluid. This emergency light is SVHC (substances of very high concern) free too. Besides, it reaches IK3 and IP2xC protection levels, which can help protect against impact. And it is mercury free as well as heavy metal free, taking care of the environment and your health all the time.

Product details

  • Activity
    HDCWD
  • Range
    New Unica
  • [ue] Rated Operational Voltage
    230 V AC +/- 10 % at 50 Hz
  • Ambient Air Temperature for Operation
    5-45 °C
  • Ambient Air Temperature for Storage
    -5-50 °C
  • Bulb Lifespan
    400 h
  • Bulb Type
    LED
  • Charging Time
    24 h
  • Clamping Connection Capacity
    <= 2 x 2.5 mm² for flexible cable(s)
  • Colour Tint
    white
  • Condition of Use
    battery and bulb cannot be replaced
  • Depth
    43 mm
  • Device Presentation
    mechanism
  • Directives
    2014/35/EU - low voltage directive
  • Electrical Durability
    500 cycles
  • Embedding Depth
    32 mm
  • Fixing Mode
    clip-in
  • Height
    45 mm
  • Ik Degree of Protection
    IK03
  • Illuminance
    25 cm: 45 lux
  • Ip Degree of Protection
    IP2xC
  • Light Block Colour
    green
  • Material
    PC: mechanism cover
  • Net Weight
    0.085 kg
  • Number of Modules
    2 modules
  • Product or Component Type
    emergency light
  • Resistance to Chemical Agents
    resistant to alcohol (70 %)
  • Standards
    EN 60598-2-22
  • Targeted Channel
    professional
  • Width
    45 mm
  • Connections - Terminals
    screw terminals
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:New Unica - emergency light - 230 V AC - 2 modules
Your Rating

* Required Field