New Unica - electronic doorbell - 2 modules - white

NU378618
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric New Unica electronic doorbell NU378618 is a mechanism in color white with 2 modules The connection terminals of this electronic doorbell are screw terminals. It is 45 mm in width, 45 mm in height, 5 mm in depth, with an embedding depth of 31 mm, And the product weighs .46 kg. The fixing mode of this device is screws or claws. And its acoustic level is 7 d. B/1m. In addition, the rated operational voltage of this device is 23V. Besides it is halogen free halogen free, which is good for your health. The IP rating of this device is IP2. Besides, it reaches IK4 protection level, which can help protect against impact. And heavy metal free, which takes care of the environment and your health as always. The electronic doorbell is made of PC (polycarbonate) GF1 FR, thermoplastic ABS-UV stabilised, making it as resistant as possible. What's more, its directives are 214/3/EU - electromagnetic compatibility, 214/35/EU - low voltage directive. Also, being environment-friendly, this device reached UV resistant, acetone, alcohol, ammonia, bleach, liquid soap, oil, petrol, window-cleaning fluid. This electronic doorbell is SVHC (substances of very high concern) free too. What's more, it well satisfied the standard of CE, EN 628. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.

Product Details

Activity HDCWD
Range New Unica
[ue] Rated Operational Voltage 230 V AC 50/60 Hz
Acoustic Level 70 dB/1m
Ambient Air Temperature for Operation 15-30 °C
Ambient Air Temperature for Storage 0-35 °C
Cable Cross Section 0.75-1.5 mm² flexible cable
Colour Tint white (RAL 9003)
Connected Auxiliaries 3 indicator lights connected in parallel
Current Consumption 14 mA
Depth 50 mm
Device Application signalling
Device Mounting flush
Device Presentation mechanism
Directives 2014/30/EU - electromagnetic compatibility
Embedding Depth 31 mm
Fixing Mode screws or claws
Height 45 mm
Ik Degree of Protection IK04
Ip Degree of Protection IP20
Material thermoplastic ABS-UV stabilised: mechanism rocker
Net Weight 0.046 kg
Number of Modules 2 modules
Product or Component Type electronic doorbell
Range of Product New Unica
Resistance to Chemical Agents resistant to alcohol (70 %)
Standards EN 62080
Targeted Channel professional
Type of Setting 5 programmable melodies
Width 45 mm
Connections - Terminals screw terminals

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: New Unica - electronic doorbell - 2 modules - white
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.