
New Unica - electronic doorbell - 2 modules - beige
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
Schneider Electric New Unica electronic doorbell NU378644 is a mechanism in color beige with 2 modules The connection terminals of this electronic doorbell are screw terminals. It is 45 mm in width, 45 mm in height, 5 mm in depth, with an embedding depth of 31 mm, And the product weighs .46 kg. The fixing mode of this device is screws or claws. And its acoustic level is 7 d. B/1m. In addition, the rated operational voltage of this device is 23V. Besides it is halogen free halogen free, which is good for your health. The IP rating of this device is IP2. Besides, it reaches IK4 protection level, which can help protect against impact. And heavy metal free, which takes care of the environment and your health as always. The electronic doorbell is made of PC (polycarbonate) GF1 FR, thermoplastic ABS-UV stabilised, making it as resistant as possible. What's more, its directives are 214/3/EU - electromagnetic compatibility, 214/35/EU - low voltage directive. Also, being environment-friendly, this device reached UV resistant, acetone, alcohol, ammonia, bleach, liquid soap, oil, petrol, window-cleaning fluid. This electronic doorbell is SVHC (substances of very high concern) free too. What's more, it well satisfied the standard of CE, EN 628. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Range | New Unica |
---|---|
[ue] Rated Operational Voltage | 230 V AC 50/60 Hz |
Acoustic Level | 70 dB/1m |
Ambient Air Temperature for Operation | 15-30 °C |
Ambient Air Temperature for Storage | 0-35 °C |
Cable Cross Section | 0.75-1.5 mm² flexible cable |
Colour Tint | beige (RAL 1013) |
Connected Auxiliaries | 3 indicator lights connected in parallel |
Current Consumption | 14 mA |
Depth | 50 mm |
Device Application | signalling |
Device Mounting | flush |
Device Presentation | mechanism |
Directives | 2014/30/EU - electromagnetic compatibility |
Embedding Depth | 31 mm |
Fixing Mode | screws or claws |
Height | 45 mm |
Ik Degree of Protection | IK04 |
Ip Degree of Protection | IP20 |
Material | thermoplastic ABS-UV stabilised: mechanism rocker |
Net Weight | 0.046 kg |
Number of Modules | 2 modules |
Product or Component Type | electronic doorbell |
Range of Product | New Unica |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Standards | EN 62080 |
Targeted Channel | professional |
Type of Setting | 5 programmable melodies |
Width | 45 mm |
Connections - Terminals | screw terminals |