
New Unica - dimmer - rotary push type - white
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
New Unica - dimmer - rotary push type - white
Description
Schneider Electric New Unica dimmer NU351418 is a mechanism in color white with 2 modules. 23V is the rated operational voltage. And the associated fuse rating is 16. And the control type of this dimmer is local control, remote control by auxiliary push-button. Its protection type is automatic overload protection, overheating protection, short-circuit protection, taking care of your safety as much as possible. Its matching mounting box can be recessed into the surface of the wall with flush type. The connection terminals of this dimmer are screw terminal. What's more, its directives are 214/3/EU - electromagnetic compatibility, 214/35/EU - low voltage directive. It is 45 mm in width, 45 mm in height, 47 mm in depth, and with an embedding depth of 29 mm. And the product weighs .129 kg. Besides, the IP rating of this device is IP2, IP21. It obtained CE, EAC, FIMKO, NEMKO, NF, SEMKO, VDE certificate as well. What's more, it well satisfied the standard of EN 3-328, EN 31-489-17, EN 6669-2-1, EN 673-2-7. And it is mercury free As a green premium product, this device is environmentally friendly as well. New Unica includes a suite of new designs, colors and materials.Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Activity code | HDCWD |
---|---|
Range | New Unica |
[ue] Rated Operational Voltage | 230 V AC 50 Hz |
Ambient Air Temperature for Operation | 5-40 °C |
Ambient Air Temperature for Storage | 5-40 °C |
Associated Fuse Rating | 16 A |
Clamping Connection Capacity | 1.5...2.5 mm² for solid cable(s) |
Colour Tint | white (RAL 9003) |
Connected Auxiliaries | unlimited number of push-buttons, distance : 50 m |
Control Type | local control dimming up/down control |
Depth | 47 mm |
Device Application | light control |
Device Mounting | flush |
Device Presentation | mechanism |
Dimmer Control | rotary push type |
Dimmer Type | universal |
Directives | 2014/30/EU - electromagnetic compatibility |
Embedding Depth | 29 mm |
Environmental Characteristic | UV resistant |
Fixing Mode | by screws |
Function Available | with memory function |
Height | 45 mm |
Ik Degree of Protection | IK04 |
Ip Degree of Protection | IP20 |
Load Type | incandescent lamp: 5...200 W at 230 V AC |
Material | PC (polycarbonate) GF10 FR: casing |
Net Weight | 0.129 kg |
Number of Loop Terminals | 2 |
Number of Modules | 2 modules |
Number of Outputs | 1 |
Product Brand | Schneider Electric |
Product Certifications | NF |
Product Compatibility | to be completed with fixing frame |
Product or Component Type | dimmer |
Protection Type | automatic overload protection |
Provided Equipment | user manual |
Quantity Per Set | 1 carton |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Shape of Screw Head | pozidriv No 1 and combi |
Standards | EN 60730-2-7 |
Surface Finish | glossy |
Targeted Channel | professional |
Tightening Torque | 0.5 N.m |
Type Number | NH3514 |
Type of Installation | indoor installation |
Width | 45 mm |
Wiring Configuration | without neutral |
Connections - Terminals | screw terminal |