New Unica - cover frame - 1 gang - 4 modules - white

NU210418
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Schneider Electric New Unica cover frame NU21418 is in color white Being made of thermoplastic ABS-UV stabilised material, this cover frame is quite reliable and resistant. This cover frame has 1 gang Besides, it reaches IK4 protection level, which can help protect against impact. Also, being environment-friendly, this device reached UV resistant, acetone, alcohol, ammonia, bleach, liquid soap, oil, petrol, window-cleaning fluid. This cover frame is SVHC (substances of very high concern) free too. This cover frame belongs to Unica Studio aesthetic group. What's more, it well satisfied the standard of IEC 6669-1, IEC 6884-1. It is 143 mm in width. 85 mm in height. 1 mm in depth. Besides it is halogen free halogen free, which is good for your health. With 4 modules. The fixing mode of this device is clip-in. And the product weighs .19 kg. New Unica features innovative functions to carry the range into the smart homes of the future. Welcome to the new Unica – irresistible, beautiful,and innovative.

Product Details

Activity code HDCWD
Range New Unica
Aesthetic Name Unica Studio
Colour Tint white (RAL 9003)
Depth 10 mm
Device Application mounting
Fixing Mode clip-in
Height 85 mm
Ik Degree of Protection IK04
Installation Direction horizontal
Ip Degree of Protection IP21D
Main Colour Tint white
Material thermoplastic ABS-UV stabilised: cover frame
Net Weight 0.019 kg
Number of Gangs 1 gang
Number of Modules 4 modules
Product or Component Type cover frame
Range of Product New Unica
Resistance to Chemical Agents resistant to alcohol (70 %)
Standards IEC 60884-1
Targeted Channel professional
Type of Frame single
Width 143 mm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: New Unica - cover frame - 1 gang - 4 modules - white
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.