New Unica - cover frame - 1 gang - 3 modules - aluminium
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
New Unica - cover frame - 1 gang - 3 modules - aluminium
Excl. Tax
Excl. Tax
Description
Schneider Electric New Unica cover frame NU2133 is in color aluminium Being made of thermoplastic ABS-UV stabilised material, this cover frame is quite reliable and resistant. This cover frame has 1 gang Besides, it reaches IK4 protection level, which can help protect against impact. Also, it is environment-friendly, with UV resistant, acetone, alcohol, ammonia, bleach, liquid soap, oil, petrol, window-cleaning fluid reached. This cover frame is SVHC (substances of very high concern) free too. This cover frame belongs to Unica Studio aesthetic group. What's more, it well satisfied the standard of IEC 6669-1, IEC 6884-1. It is 12 mm in width. 85 mm in height. 1 mm in depth. Besides it is halogen free halogen free, which is good for your health. With 3 modules. The fixing mode of this device is clip-in. And the product weighs .17 kg. New Unica features innovative functions to carry the range into the smart homes of the future. Welcome to the new Unica – irresistible, beautiful,and innovative.
Product Details
Activity | HDCWD |
---|---|
Range | New Unica |
Aesthetic Name | Unica Studio |
Colour Tint | aluminium |
Depth | 10 mm |
Device Application | mounting |
Fixing Mode | clip-in |
Height | 85 mm |
Ik Degree of Protection | IK04 |
Installation Direction | horizontal |
Ip Degree of Protection | IP21D |
Main Colour Tint | aluminium |
Material | thermoplastic ABS-UV stabilised: cover frame |
Net Weight | 0.017 kg |
Number of Gangs | 1 gang |
Number of Modules | 3 modules |
Product or Component Type | cover frame |
Range of Product | New Unica |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Standards | IEC 60669-1 |
Targeted Channel | professional |
Type of Frame | single |
Width | 120 mm |