
New Unica - cover frame - 1 gang - 1 x 2 modules - white
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
New Unica - cover frame - 1 gang - 1 x 2 modules - white
Description
Schneider Electric New Unica cover frame NU2218 is in color white As a green premium product, this device is environmentally friendly as well. This cover frame has 1 gang The cover frame is made of thermoplastic ABS-UV stabilised, making it as resistant as possible. Besides, it reaches IK4 protection level, which can help protect against impact. Also, it is environment-friendly, with UV resistant, acetone, alcohol, ammonia, bleach, liquid soap, oil, petrol, window-cleaning fluid reached. This cover frame is SVHC (substances of very high concern) free too. This cover frame belongs to Unica Studio aesthetic group. What's more, it well satisfied the standard of IEC 6669-1, IEC 6884-1. It is 85 mm in width. 85 mm in height. 1 mm in depth. And the product weighs .13 kg. Besides it is halogen free halogen free, which is good for your health. With 1 x 2 modules, Its fixing mode is clip-in. Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Activity code | HDCWD |
---|---|
Range | New Unica |
Aesthetic Name | Unica Studio |
Colour Tint | white (RAL 9003) |
Depth | 10 mm |
Device Application | mounting |
Fixing Mode | clip-in |
Height | 85 mm |
Ik Degree of Protection | IK04 |
Installation Direction | horizontal/vertical |
Ip Degree of Protection | IP21D |
Main Colour Tint | white |
Material | thermoplastic ABS-UV stabilised: cover frame |
Net Weight | 0.013 kg |
Number of Gangs | 1 gang |
Number of Modules | 2 modules |
Product or Component Type | cover frame |
Range of Product | New Unica |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Standards | IEC 60884-1 |
Targeted Channel | professional |
Type of Frame | single |
Width | 85 mm |