
New Unica, central plate, 1 x RJ45, S-One, 1 m, straight, shutter, white
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
Schneider Electric New Unica central plate NU94118 is a mechanism in color white for RJ45 connectors. Its fixing mode is clip-in. Its matching mounting box can be recessed into the surface of the wall with flush type. It is 22.5 mm in width, 45 mm in height, 27.5 mm in depth,. The surface finish is glossy, delivering an elegant and high-end feeling to a room. It reaches IP2 degree of protection too. The central plate is made of thermoplastic ABS-UV stabilised, making it as resistant as possible. As a green premium product, this device is environmentally friendly as well. And it is mercury free and heavy metal free, which takes care of the environment and your health as always. This central plate is SVHC (substances of very high concern) free too. Besides it is halogen free halogen free, which is good for your health.
Product Details
Range | New Unica |
---|---|
Accessory / Separate Part Category | fixing accessory |
Colour Tint | white (RAL 9003) |
Connector Type | RJ45 |
Cover Type | shutter |
Depth | 27.5 mm |
Device Mounting | flush |
Device Presentation | mechanism |
Fixing Mode | clip-in |
Height | 45 mm |
Ik Degree of Protection | IK01 |
Installation Direction | straight |
Ip Degree of Protection | IP20 |
Market Segment | residential |
Material | thermoplastic ABS-UV stabilised: central plate |
Number of Modules | 1 module |
Product or Component Type | central plate |
Provided Equipment | protective flap |
Range of Product | New Unica |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Socket Number | 1 |
Surface Finish | glossy |
Targeted Channel | professional |
Type of Footprint | S-One |
Width | 22.5 mm |