New Unica - buzzer - 2 modules - white

NU378518
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Schneider Electric New Unica buzzer NU378518 is a mechanism in color white. And its acoustic level is between 76 and 8 d. B. And its current consumption is quite low, which is 4 m. A. 23V is the rated operational voltage. It reaches IP2 degree of protection too. What's more, it well satisfied the standard of CE, EN 628. Also, it is environment-friendly, with UV resistant, acetone, alcohol, ammonia, bleach, liquid soap, oil, petrol, window-cleaning fluid reached. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.

Product Details

Activity HDCWD
Range New Unica
[ue] Rated Operational Voltage 230 V AC 50/60 Hz
Acoustic Level between 76 and 80 dB
Ambient Air Temperature for Operation 15-30 °C
Ambient Air Temperature for Storage 0-35 °C
Cable Cross Section 0.75-1.5 mm² flexible cable
Colour Tint white (RAL 9003)
Current Consumption 40 mA
Depth 50 mm
Device Application signalling
Device Mounting flush
Device Presentation mechanism
Directives 2014/35/EU - low voltage directive
Embedding Depth 31 mm
Fixing Mode clip-in
Height 45 mm
Ik Degree of Protection IK04
Ip Degree of Protection IP20
Market Segment residential
Material thermoplastic ABS-UV stabilised: mechanism rocker
Net Weight 0.091 kg
Number of Modules 2 modules
Operating Time <= 30 ms
Product or Component Type buzzer
Range of Product New Unica
Resistance to Chemical Agents resistant to alcohol (70 %)
Standards EN 62080
Targeted Channel professional
Type of Setting volume can be adjusted using a screw
Width 45 mm
Connections - Terminals screw terminals

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: New Unica - buzzer - 2 modules - white
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.