New Unica - blind cover - 1 module - beige
calcPageSize())"
/>
Further offers for this product
Excl. Tax
No sellers found for this product.
Excl. Tax
New Unica - blind cover - 1 module - beige
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Schneider Electric New Unica blind cover NU986544 is a central plate in color beige with 1 module. The device's fixing mode is clip-in. The surface finish is glossy, delivering an elegant and high-end feeling to a room. The IP rating of this device is IP2. The blind cover is made of thermoplastic ABS-UV stabilised, making it as resistant as possible. This blind cover is SVHC (substances of very high concern) free too. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Overview
| Range | NEW UNICA |
|---|---|
| Accessory / separate part category | INSTALLATION ACCESSORY |
| Product or component type | BLIND COVER |
| Number of modules | 1 MODULE |
| Device presentation | COVER PLATE |
| fixing mode | CLIP-IN |
| Colour tint | BEIGE (RAL 1013) |
| Surface finish | GLOSSY |
| surface treatment | UNTREATED |
| Material | THERMOPLASTIC ABS-UV STABILISED: CENTRE PLATE |
| Depth | 22.5 MM |
| Width | 17 MM |
| Height | 45 MM |
| Type of packing | FLOW-PACK |
| resistance to chemical agents | RESISTANT TO ALCOHOL (70 %)RESISTANT TO ALCOHOL (96 %)RESISTANT TO A-LACTIC ACIDRESISTANT TO DILUTED QUATERNARY AMMONIUMRESISTANT TO DILUTED BLEACHRESISTANT TO DILUTED AMMONIARESISTANT TO SOAPY WATERRESISTANT TO CRYSTAL CLEANERRESISTANT TO HYDROGEN PEROXIDE 10 VOLUMESRESISTANT TO HEXANE |
| IK degree of protection | IK04 |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.200 CM |
| Package 1 Width | 2.300 CM |
| Package 1 Length | 4.500 CM |
| Package 1 Weight | 5.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 20 |
| Package 2 Height | 12.500 CM |
| Package 2 Width | 12.500 CM |
| Package 2 Length | 18.500 CM |
| Package 2 Weight | 173.000 G |
| Unit Type of Package 3 | S04 |
| Number of Units in Package 3 | 360 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 40.000 CM |
| Package 3 Length | 60.000 CM |
| Package 3 Weight | 3.746 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 5 |
| Total lifecycle Carbon footprint | 0 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.02762220227804093 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0011664707469075614 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0012162288370158906 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.006673202267622202 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Schneider Electric New Unica blind cover NU986544 is a central plate in color beige with 1 module. The device's fixing mode is clip-in. The surface finish is glossy, delivering an elegant and high-end feeling to a room. The IP rating of this device is IP2. The blind cover is made of thermoplastic ABS-UV stabilised, making it as resistant as possible. This blind cover is SVHC (substances of very high concern) free too. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Overview
| Range | NEW UNICA |
|---|---|
| Accessory / separate part category | INSTALLATION ACCESSORY |
| Product or component type | BLIND COVER |
| Number of modules | 1 MODULE |
| Device presentation | COVER PLATE |
| fixing mode | CLIP-IN |
| Colour tint | BEIGE (RAL 1013) |
| Surface finish | GLOSSY |
| surface treatment | UNTREATED |
| Material | THERMOPLASTIC ABS-UV STABILISED: CENTRE PLATE |
| Depth | 22.5 MM |
| Width | 17 MM |
| Height | 45 MM |
| Type of packing | FLOW-PACK |
| resistance to chemical agents | RESISTANT TO ALCOHOL (70 %)RESISTANT TO ALCOHOL (96 %)RESISTANT TO A-LACTIC ACIDRESISTANT TO DILUTED QUATERNARY AMMONIUMRESISTANT TO DILUTED BLEACHRESISTANT TO DILUTED AMMONIARESISTANT TO SOAPY WATERRESISTANT TO CRYSTAL CLEANERRESISTANT TO HYDROGEN PEROXIDE 10 VOLUMESRESISTANT TO HEXANE |
| IK degree of protection | IK04 |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.200 CM |
| Package 1 Width | 2.300 CM |
| Package 1 Length | 4.500 CM |
| Package 1 Weight | 5.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 20 |
| Package 2 Height | 12.500 CM |
| Package 2 Width | 12.500 CM |
| Package 2 Length | 18.500 CM |
| Package 2 Weight | 173.000 G |
| Unit Type of Package 3 | S04 |
| Number of Units in Package 3 | 360 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 40.000 CM |
| Package 3 Length | 60.000 CM |
| Package 3 Weight | 3.746 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 5 |
| Total lifecycle Carbon footprint | 0 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.02762220227804093 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0011664707469075614 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0012162288370158906 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.006673202267622202 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |