
calcActive())">
New Unica - 3 RCA connectors (video & Audio) - 1 module - aluminium
NU343130
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NU343130
New Unica - 3 RCA connectors (video & Audio) - 1 module - aluminium
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric New Unica audio/video socket NU343130 is a mechanism in color aluminium Its connection terminals are screw terminals. This product is sold in set of 10. It is 22.5 mm in width, 45 mm in height, 28 mm in depth, with an embedding depth of 19 mm, and the product weighs 0.02 kg. Its fixing mode is clip-in. The audio/video socket is made of PC (polycarbonate) GF10 FR, thermoplastic ABS-UV stabilised, making it as resistant as possible.Besides, it reaches IK02 protection level, which can help protect against impact. Also, being environment-friendly, this device reached UV resistant, acetone, alcohol, ammonia, bleach, liquid soap, oil, petrol, window-cleaning fluid. This audio/video socket is SVHC (substances of very high concern) free too. Besides it is halogen free halogen free, which is good for your health. The surface finish is brilliant, gaining extra point for your interior design. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Range | New Unica |
---|---|
Colour Tint | aluminium |
Connector Type | RCA |
Device Presentation | mechanism |
Electrical Circuit Type | audio/video |
Product or Component Type | audio/video socket |
Type of Packing | flow-pack |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review