New Unica - 2 x blind cover - 1/2 module - aluminium

NU986430
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Schneider Electric New Unica blind cover NU98643 is a central plate in color aluminium with 1/2 module. Its fixing mode is clip-in. The surface finish is brilliant, gaining extra point for your interior design. The IP rating of this device is IP2. Being made of thermoplastic ABS-UV stabilised material, this blind cover is quite reliable and resistant. This blind cover is SVHC (substances of very high concern) free too. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.

Product Details

Range New Unica
Accessory / Separate Part Category installation accessory
Colour Tint aluminium
Device Presentation cover plate
Fixing Mode clip-in
Ik Degree of Protection IK04
Ip Degree of Protection IP20
Main Colour Tint aluminium
Material thermoplastic ABS-UV stabilised: centre plate
Number of Modules 1/2 module
Product or Component Type blind cover
Range of Product New Unica
Resistance to Chemical Agents resistant to alcohol (70 %)
Surface Finish brilliant
Targeted Channel professional
Type of Packing flow-pack

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account