
New Unica - 1 x RJ45 socket - 1 m - Cat. 6 - FTP - straight - shutter - white
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
Schneider Electric New Unica RJ45 connector NU344718 is in color white. What's more, this device is qualified as a green premium product, with minimal use of hazardous substances. It is mercury free, as well as heavy metal free, taking care of the environment and your health all the time. This RJ45 connector is SVHC (substances of very high concern) free too. Being made of thermoplastic ABS-UV stabilised material, this RJ45 connector is quite reliable and resistant. It is 22.5 mm in width. 45 mm in height. 4.5 mm in depth. Besides it is halogen free halogen free, which is good for your health. The fixing mode of this device is clip-in. It reaches IP2 degree of protection too. New Unica offers several designs of RJ45 center plate that are easy and fast to install. Convenient label holders can be used to identify the connected devices. It is backwards compatible, and is infinitely scalable for easy planning and flexibility. The entire New Unica range has been designed to be simple and easy to install, with one offer for both homes and commercial applications. Scalable and future-proof, Unica is smart home-ready with a range of Wiser connected products.
Product Details
Activity code | HDCWD |
---|---|
Range | New Unica |
Ambient Air Temperature for Operation | -25-55 °C |
Ambient Air Temperature for Storage | -25-55 °C |
Cable Shielding Type | S/FTP |
Colour Tint | white (RAL 9003) |
Communication Network Type | 1000BASE-TX |
Communication Port Protocol | ATM 1200 Mbps |
Connector Type | S-One |
Data Socket Type | RJ45 8 contact(s) Cat.6 < 250 MHz |
Depth | 40.5 mm |
Device Application | communication |
Device Mounting | flush |
Device Presentation | mechanism |
Embedding Depth | 40.5 mm |
Fixing Mode | clip-in |
Height | 45 mm |
Ik Degree of Protection | IK01 |
Installation Direction | straight |
Ip Degree of Protection | IP20 |
Main Colour Tint | white |
Market Segment | small commercial |
Material | thermoplastic ABS-UV stabilised: central plate |
Number of Modules | 1 module |
Organization of Wire | shielded twisted pair |
Product or Component Type | data socket |
Provided Equipment | protective flap |
Range of Product | New Unica |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Socket Number | 1 |
Targeted Channel | professional |
Type of Footprint | Infraplus |
Width | 22.5 mm |
Connections - Terminals | click |