New Unica - 1 x RJ45 socket - 1 m - Cat. 5E - UTP - straight - shutter - white
Description
Schneider Electric New Unica RJ45 connector NU34118 is in color white. Being environmentally friendly, this RJ45 connector is a green premium product too. It is mercury free, as well as heavy metal free, taking care of the environment and your health all the time. This RJ45 connector is SVHC (substances of very high concern) free too. Being made of thermoplastic ABS-UV stabilised material, this RJ45 connector is quite reliable and resistant. It is 22.5 mm in width. 45 mm in height. 4.5 mm in depth. Besides it is halogen free halogen free, which is good for your health. Its fixing mode is clip-in. Besides, the IP rating of this device is IP2. New Unica offers several designs of RJ45 center plate that are easy and fast to install. Convenient label holders can be used to identify the connected devices. It is backwards compatible, and is infinitely scalable for easy planning and flexibility. The entire New Unica range has been designed to be simple and easy to install, with one offer for both homes and commercial applications. Scalable and future-proof, Unica is smart home-ready with a range of Wiser connected products.
Product Details
Activity | HDCWD |
---|---|
Range | New Unica |
Ambient Air Temperature for Operation | -25-55 °C |
Ambient Air Temperature for Storage | -25-55 °C |
Cable Shielding Type | U/UTP |
Colour Tint | white (RAL 9003) |
Communication Network Type | 1000BASE-T |
Communication Port Protocol | ATM 155 Mbps |
Connector Type | S-One |
Data Socket Type | RJ45 8 contact(s) Cat.5e < 155 MHz |
Depth | 40.5 mm |
Device Application | communication |
Device Mounting | flush |
Device Presentation | mechanism |
Embedding Depth | 40.5 mm |
Fixing Mode | clip-in |
Height | 45 mm |
Ik Degree of Protection | IK01 |
Installation Direction | straight |
Ip Degree of Protection | IP20 |
Main Colour Tint | white |
Market Segment | residential |
Material | thermoplastic ABS-UV stabilised: central plate |
Number of Modules | 1 module |
Organization of Wire | unshielded twisted pair |
Product or Component Type | data socket |
Provided Equipment | label holder |
Range of Product | New Unica |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Socket Number | 1 |
Targeted Channel | professional |
Type of Footprint | Infraplus |
Width | 22.5 mm |
Connections - Terminals | click |