MX shunt trip, GoPact MCCB 200/250, 240VAC 50/60Hz

G20-25SHT240AC
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This electrical auxiliary is a shunt trip release (MX) for new GoPact MCCB 200 and 250.GoPact MCCB has a good price-performance ratio for basic applications and delivers a reliable electrical protection for your applications.|The rated operational voltage Un is 208/240VAC 50/60Hz.|The MX release opens the circuit breaker when its supply voltage is above 70% of its rated operational voltage.|The maximum response time is 22.8ms.|The power consumption is 4VA at 208/240VAC 50/60Hz.GoPact MCCB 200 and GoPact MCCB 250 are IEC 60947-1 and IEC 60947-2 certified.|GoPact MCCB range benefits from Schneider Electric quality assurance.|

Product Details

[uc] Control Circuit Voltage 240 V AC 50/60 Hz
Device Application control
Device Short Name MX
Product or Component Type voltage release
Range Compatibility GoPact MCCB 200 , GoPact MCCB 250
Voltage Release Type shunt trip
Range of Product GoPact MCCB

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: MX shunt trip, GoPact MCCB 200/250, 240VAC 50/60Hz
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.