
MX shunt release, ComPact NSX, rated voltage 125 VDC
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This is a MX shunt trip release for Compact NSX, PowerPact Multistandard and EasyPact CVS circuit breakers. Its rated voltage is 125 VDC. It is an auxiliary used for emergency off or remote opening applications. This auxiliary opens the circuit breaker when the control voltage Un rises above 70% of its rated voltage Un. It complies with IEC 60947-2 standard. This shunt trip is a UL Listed/CSA Certified circuit breaker accessory. Compact NSX, PowerPact Multistandard and EasyPact CVS can be equipped with either 1 MX or 1 MN auxiliary.
Product Details
Activity code | PPCCB |
---|---|
[uc] Control Circuit Voltage | 125 V DC |
Device Application | control |
Device Short Name | MX |
Impulse Duration | >= 20 ms |
Product or Component Type | voltage release |
Range | ComPacT |
Range Compatibility | ComPacT NSX new generation |
Wire Stripping Length | 7 mm |
Auxiliary Connection Terminal | spring 0.5-1.5 mm² (AWG 20...AWG 16) |
Control Signal Type | maintained |
Response Time | 50 ms |
Supply Inrush Power | 10 W |
Threshold Tripping Voltage | 0.7...1.1 x Un opening |
Voltage Release Type | opening coil |