
MX shunt release, ComPact NSX, rated voltage 110/130 VAC 50/60 Hz
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This is a MX shunt trip release for Compact NSX, PowerPact Multistandard and EasyPact CVS circuit breakers. Its rated voltage is 110 to 130 VAC 50/60 Hz. It is an auxiliary used for emergency off or remote opening applications. This auxiliary opens the circuit breaker when the control voltage Un rises above 70% of its rated voltage Un. It complies with IEC 60947-2 standard. This shunt trip is a UL Listed/CSA Certified circuit breaker accessory. Compact NSX, PowerPact Multistandard and EasyPact CVS can be equipped with either 1 MX or 1 MN auxiliary.
Product Details
Activity code | PPCCB |
---|---|
[uc] Control Circuit Voltage | 110...130 V AC 50/60 Hz |
Device Application | control |
Device Short Name | MX |
Impulse Duration | >= 20 ms |
Product or Component Type | voltage release |
Range | ComPacT |
Range Compatibility | ComPacT NSX new generation |
Wire Stripping Length | 7 mm |
Auxiliary Connection Terminal | spring 0.5-1.5 mm² (AWG 20...AWG 16) |
Control Signal Type | maintained |
Response Time | 50 ms |
Supply Inrush Power | 10 VA |
Threshold Tripping Voltage | 0.7...1.1 x Un opening |
Voltage Release Type | opening coil |