
Mureva Styl - socket-outlet - 16A - 2P + E - shutters - grey
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
Mureva Styl power socket-outlet MUR3634 is a robust device. The Schuko 2P + E with shutters has an IP55 protective index that ensures its waterproofness. It is an innovative socket-outlet with its LED that makes it visible in the dark. The ergonomic design of the 16A device snaps and un-snaps easily with only one hand thanks to the large cabling space. It is also resistant to the harshest environments and can be used indoor and outdoor. The transparent lid allows to see the light to locate it easily but also to avoid confusing a socket with a switch.
Product Details
Activity code | HDCWD |
---|---|
Range | Mureva Styl |
Colour Tint | grey (RAL 7016) |
Device Presentation | complete product |
Outlet Poles Configuration | 2P + E with shutters |
Outlet Standard | Schuko |
Outlet Standard Description | side earth |
Product or Component Type | socket-outlet |
Range of Product | Mureva Styl |