
calcActive())">
Mounting support for Front Display Module (FDM), 64 mm x 64 mm, diameter 22 mm
TRV00128
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

TRV00128
Mounting support for Front Display Module (FDM), 64 mm x 64 mm, diameter 22 mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Product Details
Accessory / Separate Part Category | mounting accessory |
---|---|
Compatibility Code | FDM mounting accessory (diameter 22 mm) |
Device Short Name | FDM mounting accessory (diameter 22 mm) |
Height | 64 mm |
Mounting Mode | by screws |
Product Compatibility | FDM121 |
Product or Component Type | display mounting support |
Range | ComPact |
Range Compatibility | MasterPact NW |
Width | 64 mm |
Number of Cut-out | 2 cut-outs - diameter: 22-22 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review