
calcActive())">
Mounting bracket kit with extended rotary handle, TeSys Ultra, IP54, black handle, with trip indication, for LUB
LU9APN21
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LU9APN21
Mounting bracket kit with extended rotary handle, TeSys Ultra, IP54, black handle, with trip indication, for LUB
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Accessory / Separate Part Category | control accessory |
---|---|
Compatibility Code | LU9 |
Device Short Name | LU9A |
Ip Degree of Protection | IP54 |
Net Weight | 0.49 kg |
Product Compatibility | LUB |
Product or Component Type | mounting bracket kit |
Range | TeSys |
Range of Product | TeSys Ultra |
Back/door Distance | 191-300 mm |
Handle Colour | black |
Handle Front Plate Colour | grey |
Locking Options Description | 1 to 3 padlocks |
Rotary Handle Mounting Style | extended |
Rotary Handle Padlocking | padlock in ON position |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review