Motor-Mechanism - MCH - 200..240 V AC

47466
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This is a motor mechanism (MCH) for drawout MasterPact NT circuit breakers. The motor mechanism module is used to remotely open and close the circuit breaker electrically. It is made up of a spring-charging motor equipped with an opening release and a closing voltage release. The spring-mechanism charging handle is used only as a backup if auxiliary power is absent. It is equipped with a 10A limit switch contact (CH) that signals the charged position of the mechanism. The operational control voltage is 200/240 VAC 50/60 Hz. The operating threshold is between 0.85xUn and 1.1xUn. The charging time is less than 4s. The maximum operating frequency should not exceed 3 cycles per minute.

Product Details

Activity code PPACB
[uc] Control Circuit Voltage 200...240 V AC 50/60 Hz , 200...240 V AC 50/60 Hz , 200...240 V AC 50/60 Hz
Control Type motor mechanism
Device Application automatic spring charging
Device Short Name gear motor MCH
Height 6.2 cm
Maximum Charging Time 3 s
Maximum Power Consumption in Va 180 VA
Mounting Mode drawout
Product or Component Type gear motor mechanism MCH
Range MasterPact
Range Compatibility MasterPact NT circuit breaker
Range of Product MasterPact NT
Width 12.5 cm
Control Type motor mechanism
Range Compatibility Masterpact MasterPact NT circuit breaker , Masterpact MasterPact NT circuit breaker , Masterpact MasterPact NT circuit breaker
Length 18.0 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Motor-Mechanism - MCH - 200..240 V AC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.