
Motor circuit breaker, TeSys GV5, 3P, 220A, Icu 36kA, thermal magnetic
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
TeSys GV motor circuit breaker, 3 poles (3P), 220A/690V, for protection of 3-phase motors 90-110kW@400V. It provides thermal magnetic protection and additional protections, breaking capacity Icu 36kA, start-stop control by rotary handle, connection for bars or cables with lugs (direct connection of cables with additional connectors). Thermal protection adjustable by dials with a setting current Ir in range 100-220A and a selectable tripping class 5, 10 or 20, magnetic protection at 15 In. Additional protections with fixed pick-up include short time delay protection Isd at 13 Ir, phase unbalance and loss protection. It makes internal locations available for additional auxiliary contact blocks (OF, SD), and voltage trip units (MN, MX). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
[in] Rated Current | 220 A at 65 °C |
---|---|
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
[ui] Rated Insulation Voltage | 800 V AC 50/60 Hz conforming to IEC 60947-2 |
[uimp] Rated Impulse Withstand Voltage | 8 kV |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -50-85 °C |
Breaking Capacity | 36 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 |
Climatic Withstand | conforming to IACS E10 |
Colour | anthracite (RAL 7016) |
Connection Pitch | 35 mm without spreaders |
Control Type | direct rotary handle |
Depth | 155 mm |
Device Application | motor protection |
Device Short Name | GV5P |
Electrical Durability | 10000 cycles for AC-3 at 400/415 V In |
Fire Resistance | 960 °C conforming to IEC 60695-2-11 |
Height | 161 mm |
Ik Degree of Protection | IK07 conforming to IEC 62262 |
Ip Degree of Protection | IP40 conforming to IEC 60529 |
Mechanical Durability | 20000 cycles |
Mechanical Robustness | vibrations: +/- 1 mm 2...13.2 Hz conforming to IEC 60068-2-6 |
Net Weight | 2.6 kg |
Poles Description | 3P |
Product Certifications | IECEE CB Scheme |
Product Name | TeSys GV5 |
Product or Component Type | motor circuit breaker |
Range | TeSys |
Range of Product | TeSys GV5 |
Standards | EN/IEC 60947-1 |
Suitability For Isolation | yes conforming to EN/IEC 60947-2 |
Tightening Torque | 15 N.m M8 screw type |
Trip Unit Technology | electronic |
Utilisation Category | category A conforming to IEC 60947-2 |
Width | 105 mm |
Connections - Terminals | bars |
[ics] Rated Service Short-circuit Breaking Capacity | 100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 |
[ith] Conventional Free Air Thermal Current | 220 A conforming to IEC 60947-4-1 |
Direct Connector | without |
Magnetic Tripping Current | 3300-3300 A |
Maximum Operating Rate | 25 cyc/h |
Motor Power Kw | 90-110 kW at 400/415 V AC 50/60 Hz |
Operating Altitude | 5000 m |
Phase Failure Sensitivity | yes conforming to IEC 60947-4-1 |
Power Dissipation Per Pole | 17.6 W |
Rated Duty | continuous |