Motor circuit breaker, TeSys GV5, 3P, 150A, Icu 70kA, thermal magnetic

GV5P150H
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys GV motor circuit breaker, 3 poles (3P), 150A/690V, for protection of 3-phase motors 55-75kW@400V. It provides thermal magnetic protection and additional protections, breaking capacity Icu 70kA, start-stop control by rotary handle, connection for bars or cables with lugs (direct connection of cables with additional connectors). Thermal protection adjustable by dials with a setting current Ir in range 70-150A and a selectable tripping class 5, 10 or 20, magnetic protection at 15 In. Additional protections with fixed pick-up include short time delay protection Isd at 13 Ir, phase unbalance and loss protection. It makes internal locations available for additional auxiliary contact blocks (OF, SD), and voltage trip units (MN, MX). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product Details

[in] Rated Current 150 A at 65 °C
[ue] Rated Operational Voltage 690 V AC 50/60 Hz
[ui] Rated Insulation Voltage 800 V AC 50/60 Hz conforming to IEC 60947-2
[uimp] Rated Impulse Withstand Voltage 8 kV
Ambient Air Temperature for Operation -25-70 °C
Ambient Air Temperature for Storage -50-85 °C
Breaking Capacity 70 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
Climatic Withstand conforming to IACS E10
Colour anthracite (RAL 7016)
Connection Pitch 35 mm without spreaders
Control Type direct rotary handle
Depth 155 mm
Device Application motor protection
Device Short Name GV5P
Electrical Durability 20000 cycles for AC-3 at 400/415 V In
Fire Resistance 960 °C conforming to IEC 60695-2-11
Height 161 mm
Ik Degree of Protection IK07 conforming to IEC 62262
Ip Degree of Protection IP40 conforming to IEC 60529
Mechanical Durability 40000 cycles
Mechanical Robustness vibrations: +/- 1 mm 2...13.2 Hz conforming to IEC 60068-2-6
Net Weight 2.4 kg
Poles Description 3P
Product Certifications IECEE CB Scheme
Product Name TeSys GV5
Product or Component Type motor circuit breaker
Range TeSys
Range of Product TeSys GV5
Standards EN/IEC 60947-1
Suitability For Isolation yes conforming to EN/IEC 60947-2
Tightening Torque 15 N.m M8 screw type
Trip Unit Technology electronic
Utilisation Category category A conforming to IEC 60947-2
Width 105 mm
Connections - Terminals bars
[ics] Rated Service Short-circuit Breaking Capacity 100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
[ith] Conventional Free Air Thermal Current 150 A conforming to IEC 60947-4-1
Direct Connector without
Magnetic Tripping Current 2250-2250 A
Maximum Operating Rate 25 cyc/h
Motor Power Kw 55-75 kW at 400/415 V AC 50/60 Hz
Operating Altitude 5000 m
Phase Failure Sensitivity yes conforming to IEC 60947-4-1
Power Dissipation Per Pole 9.2 W
Rated Duty continuous

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Motor circuit breaker, TeSys GV5, 3P, 150A, Icu 70kA, thermal magnetic
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.