Motor circuit breaker, TeSys GV2, 3P, 1-1.6 A, thermal magnetic, screw clamp terminals

GV2RT06
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys GV motor circuit breaker, 3 poles (3P), 1.6A/690V, for high starting current peak motor applications 0.37-0.55kW@400V. It provides a thermal-magnetic protection with a thermal setting range 1-1.6A, a magnetic tripping level at 20xIn, high breaking capacity Icu 100kA. Connection by screw clamp terminals. Start-stop control by toggle guaranteed for 100 000 cycles AC-3. It can be used for protection of 3-phase transformer applications. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product Details

[in] Rated Current 1.6 A
[ue] Rated Operational Voltage 690 V AC 50/60 Hz conforming to IEC 60947-2
[ui] Rated Insulation Voltage 690 V AC 50/60 Hz conforming to IEC 60947-2
[uimp] Rated Impulse Withstand Voltage 6 kV conforming to IEC 60947-2
Ambient Air Temperature for Operation -20-60 °C
Ambient Air Temperature for Storage -40-80 °C
Breaking Capacity 100 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
Climatic Withstand conforming to IACS E10
Compatibility Code GV2RT
Control Type toggle
Depth 78.5 mm
Device Application motor protection|motor
Device Short Name GV2RT
Electrical Durability 100000 cycles for AC-3 at 415 V
Fire Resistance 960 °C conforming to IEC 60695-2-11
Fixing Mode 35 mm symmetrical DIN rail: clipped
Height 8.2 cm
Ik Degree of Protection IK04
Ip Degree of Protection IP20 conforming to IEC 60529
Mechanical Durability 100000 cycles
Mechanical Robustness shocks: 30 Gn conforming to IEC 60068-2-27
Network Frequency 50/60 Hz conforming to IEC 60947-4-1
Network Type AC
Operating Position any position
Poles Description 3P
Product Certifications CCC
Product Name TeSys GV2
Product or Component Type motor circuit breaker
Range TeSys Deca
Range of Product TeSys GV2
Standards EN/IEC 60947-2
Suitability For Isolation yes conforming to IEC 60947-1 § 7-1-6
Tightening Torque 1.7 N.m on screw clamp terminals
Trip Unit Rating 1-1.6 A
Trip Unit Technology thermal-magnetic
Utilisation Category AC-3 conforming to IEC 60947-4-1
Width 9.0 cm
[ith] Conventional Free Air Thermal Current 1.6 A conforming to IEC 60947-4-1
Direct Connector without
Magnetic Tripping Current 33-33 A
Maximum Operating Rate 25 cyc/h
Motor Power Kw 0.37-0.37 kW at 400/415 V AC 50/60 Hz motor protection high peak current
Operating Altitude 2000 m
Power Dissipation Per Pole 2.5 W
Rated Duty continuous conforming to IEC 60947-4-1
Trip unit technology thermal-magnetic
Range TeSys Deca
Length 4.8 cm
Activity PPCTR

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Motor circuit breaker, TeSys GV2, 3P, 1-1.6 A, thermal magnetic, screw clamp terminals
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.