
calcActive())">
motor choke, Altivar, for variable speed drive, 90A
VW3A5103
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VW3A5103
motor choke, Altivar, for variable speed drive, 90A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
motor choke, Altivar, for variable speed drive, 90A
EGP0.00
Description
This motor choke is an option for variable speed drives of Altivar 61 / Altivar 71 range. Its rated current is equal to 90A. It is used as an output filter (between drive output and motor) and enables your variable speed drive to run with motor cables longer than the maximum permitted lengths. Its protection index is IP00. It weighs 10kg. It is used to limit overvoltages at the motor terminals, filter interference and reduce motor earth leakage current.
Product Details
Electrical Connection | bare wires diameter: 9 mm |
---|---|
Product or Component Type | motor choke |
Sale Per Indivisible Quantity | 1 |
Product specific application | output filter |
Product Compatibility | ATV61H075N4 |
Range Compatibility | Altivar 212,Altivar 61,Altivar 71,Altivar Process ATV900,Altivar Process ATV600 |
Product Hover Image | /v/w/vw3a5103.jpg |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review