
calcActive())">
motion servo drive, Lexium 28, single and three phase 200...230 V, 50 W
LXM28AUA5M3X
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LXM28AUA5M3X
motion servo drive, Lexium 28, single and three phase 200...230 V, 50 W
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
[us] Rated Supply Voltage | 220 V (- 10...15 %) for three phase |
---|---|
Ambient Air Temperature for Operation | 0-55 °C |
Ambient Air Temperature for Storage | -25-65 °C |
Depth | 146 mm |
Device Short Name | LXM28A |
Electrical Connection | spring terminal, clamping capacity: 0.82...1 mm², AWG 18 (L1-L2) |
Electromagnetic Compatibility | conducted emission - test level: level 3 category C3 conforming to EN/IEC 61800-3 |
Height | 150 mm |
Ip Degree of Protection | IP20 |
Marking | CE |
Net Weight | 1 kg |
Network Frequency | 47.5...63 Hz |
Network Number of Phases | single phase |
Operating Position | vertical |
Overvoltage Category | III |
Product Certifications | CSA |
Product Compatibility | servo motor BCH2 (40 mm, 1 motor stacks) at 50 W |
Product or Component Type | motion servo drive |
Protection Type | against reverse polarity: inputs signal |
Range of Product | Lexium 28 |
Relative Humidity | 5-95 % without condensation |
Standards | EN/IEC 61800-5-1 |
Width | 55 mm |
Absolute Accuracy Error | 0.1 % |
Analogue Input Number | 2 |
Analogue Input Type | V_REF voltage analog input: - 10...10 V, impedance: 10 kOhm, resolution: 14 bits |
Communication Iinterface | pulse train output |
Communication Interface | CANopen, integrated |
Connector Type | RJ45 (CN4) for CANopen, CANmotion |
Continuous Output Current | 0.64 A at 16 kHz |
Continuous Output Current 2 | 0.64 A |
Continuous Output Current 3 | 0.64 A |
Continuous Power | 50 W at 220 V |
Control Signal Type | servo motor encoder feedback CN2 |
Discrete Input Logic | positive or negative (CN1) |
Discrete Input Number | 8 programmable (CN1) |
Discrete Input Voltage | 24 V DC for logic |
Discrete Output Logic | positive or negative (CN1) |
Discrete Output Number | 5 logic output (CN1) at 12...24 V DC |
Discrete Output Voltage | 12...24 V DC |
Drive Voltage Drop Coefficient | 1 |
Electrical Isolation | between power and control |
Emc Filter | without EMC filter |
Emc Filter Compatibility | type 020 |
Field Weakening | false |
Format of the Drive | compact housing |
Line Current | 0.8 A 262.8 % at 220 V, single phase |
Maximum Leakage Current | 1.3 mA |
Method of Access | slave |
Nominal Power | 0.05 kW at 220 V 16 kHz |
Number of Addresses | 1-127 for CANopen, CANmotion |
Operating Altitude | <= 1000 m without derating |
Output Current 3s Peak | 2 A at 220 V |
Output Current 3s Peak 2 | 2 A at 220 V |
Output Current 3s Peak 3 | 2 A at 220 V |
Output Voltage | <= power supply voltage |
Physical Interface | RS485 for Modbus Serial line slave |
Safety Function | STO (safe torque off), integrated |
Safety Level | SIL 2 conforming to IEC 61800-5-2: 2007 |
Shock Resistance | 10 gn, type I conforming to IEC 60721-3-3 |
Signalling Function | servo status and fault codes five 7-segment display units |
Status Led | 1 LED (red) charge |
Supply Frequency | 50/60 Hz - 5...5 % |
Supply Voltage Description | single phase 220 V AC 50...60 Hz |
Supply Voltage Limits | 200-255 V three phase |
Switching Frequency | 16 kHz |
Switching Frequency 2 | 16 kHz |
Switching Frequency 3 | 16 kHz |
Transmission Rate | 250 kbit/s for bus length of 100-250 m for CANopen, CANmotion |
Type of Cable | shielded motor cable (temperature: 0-55 °C) copper |
Type of Cooling | natural convection |
Vibration Resistance | 3M4 amplitude = 3 mm (f = 9-200 Hz) conforming to IEC 60721-3-3 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review