motion servo drive - Lexium 26 - single and three phase 200...230 V - 750 W

LXM26DU07M3X
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This product is part of the Lexium Easy 26 range, an offer of motion servo drives for machines from 0.05kW to 4.5kW. The motion servo drive without EMC filter, features a HMI interface 7-segment display with 5 buttons. It is easy to mount and wire, thanks to identified plug-in connectors, easily accessed, all on the front panel of the drive. It is a motion servo drive with a rated supply voltage of 220V (single and three phase) for each phase, a frequency of 50/60Hz, a continuous output current of 4.5A at 16kHz, a power of 0.75kW/1.01HP and a continuous power of 750W at 220V. It is furnished with spring terminal for electrical connection. There is an electrical isolation between power and control. It is provided with an integrated fan for cooling. It is an IP20 rated product. Its dimensions are 55mm (Width) x 146mm (Depth) x 150mm (Height). It weighs 1kg. It is suitable for material working, material handling, assembly line, packaging, printing, textile, machine tools, plastic and rubber, winding and unwinding applications. This product is certified by CE, CSA and CULus. It meets EN/IEC 61800-5-1 standards. This product is compatible with servo motor BCH2. Lexium Easy 26, servo drives and servo motors are entry-level products perfectly suited to meet specific needs of emerging markets at an affordable price without compromise. Combined with the BCH2 servo motors, the Lexium Easy 26 servo drives optimize your motion control the efficient and cost-effective way.

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: motion servo drive - Lexium 26 - single and three phase 200...230 V - 750 W
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.