Monolithic precabled tower light, Harmony XVC, plastic, red orange green, 60mm, base mounting, steady, IP54, 24V AC DC

XVC6B3K
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This monolithic tower light is part of the range of pre-assembled and pre-cabled tower lights Harmony type XVC diameter 60mm. It is supplied pre-assembled and pre-cabled with 3 illuminated signaling units (red, orange, green) and a base for mounting on horizontal surface. It is designed for long distance indication of the operating states of a machine, visually by means of illuminated signaling units visible through 360°. It features LED for steady light source, and it can be supplied with 24V AC/DC. Its protection index is IP54. It provides PC (polycarbonate) illuminated unit, ABS base unit and PBT + ABS (UL94HB) top cover. It weighs 300g and it is 201mm high. It is used mainly in the semi-conductor factories, on conveyor belts and on small food or drink dispensing machines in the commercial sector. It is CE and UL certified. It is designed to be mounted on horizontal surface thanks to its base fitted with 3 screws.

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Monolithic precabled tower light, Harmony XVC, plastic, red orange green, 60mm, base mounting, steady, IP54, 24V AC DC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.