Modular timing relay, 5 A, 0.05 s…300 s, 1 CO, delay on and pulse on de-energization, 24...240 V AC/DC

RE22R1MKMR
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony RE22 modular dual function timer can be set between 1 seconds and 300 hours, has an output rating of 8 amperes and it is 22.5 millimeters wide. This modular dual function timing relay is ideal for providing timing control in automation systems such as automatic door opening, alarm, lighting in toilets and car park barriers. It has one of market slimmest form-factors with 22.5mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 2-pole DIN device. Dual function timer for a simple integration in hard-wired logic schematics, ideal for refurbishment of old installations without using a PLC. 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0

Product Details

[in] Rated Current 5 A
[uc] Control Circuit Voltage 24...240 V
[uimp] Rated Impulse Withstand Voltage 5 kV for 1.2-50 µs conforming to IEC 60664-1
[us] Rated Supply Voltage 24...240 V AC/DC 50/60 Hz
Ambient Air Temperature for Operation -20-60 °C
Ambient Air Temperature for Storage -40-70 °C
Contacts Type and Composition 1 C/O
Control Type rotary knob
Device Short Name RE22
Dielectric Strength 2.5 kV for 1 mA/1 minute at 50 Hz between relay output and power supply with basic insulation conforming to IEC 61812-1
Directives 2006/95/EC - low voltage directive
Electrical Durability 100000 cycles, 2 A at 24 V, DC-1
Electromagnetic Compatibility fast transients immunity test - test level: 1 kV level 3 (capacitive connecting clip) conforming to IEC 61000-4-4
Height 2.5 cm
Input Voltage <= 2.4 V
Ip Degree of Protection IP40 housing: conforming to IEC 60529
Mechanical Durability 10000000 cycles
Mounting Support 35 mm DIN rail conforming to EN/IEC 60715
Net Weight 0.1 kg
Overvoltage Category III conforming to IEC 60664-1
Pollution Degree 3 conforming to IEC 60664-1
Power Consumption in w 2 W at 240 V DC
Product Certifications GL
Product or Component Type dual function relay
Range of Product Harmony Timer Relays
Relative Humidity 95-95 % at 25-55 °C
Standards IEC 61812-1
Tightening Torque 0.6-1 N.m conforming to IEC 60947-1
Time Delay Range 0.3...3 s
Width 8.3 cm
Connections - Terminals screw connectors
Creepage Distance 4 kV/3 conforming to IEC 60664-1
Discrete Output Type relay
Functionality multifunction
Housing Material self-extinguishing
Immunity to Microbreaks 10 ms
Insulation Resistance 100 MOhm at 500 V DC conforming to IEC 60664-1
Maximum Delay Response 100 ms
Maximum Switching Current 5 A
Maximum Switching Voltage 250 V AC
Minimum Switching Current 10 mA at 5 V DC
Mounting Position any position
Nominal Output Current 5 A
Output Type relay
Power Consumption in Va 3-3 VA at 240 V AC
Repeat Accuracy +/- 0.5 % conforming to IEC 61812-1
Reset Time 50 ms on de-energisation
Safety Reliability Data B10d = 180000
Setting Accuracy of Time Delay +/- 10 % of full scale at 25 °C conforming to IEC 61812-1
Shock Resistance 15 gn not operating for 11 ms conforming to IEC 60068-2-27
Status Led LED backlight green (steady) for dial pointer indication
Supply Frequency 50...60 Hz +/- 5 %
Switching Capacity in Va 1250 VA
Temperature Drift +/- 0.05 %/°C
Time Delay Type He, K
Vibration Resistance 20 m/s² (f= 10-150 Hz) conforming to IEC 60068-2-6
Voltage Drift +/- 0.2 %/V
Voltage Range 0.85...1.1 Us
Range of Product Harmony Timer Relays
Length 9.5 cm
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Modular timing relay, 5 A, 0.05 s…300 s, 1 CO, delay on and pulse on de-energization, 24...240 V AC/DC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.