Modular blind cover, 1M, black
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Modular blind cover, 1M, black
Excl. Tax
Excl. Tax
Product Details
Activity | HDCWD |
---|---|
Range | Easy Styl |
Colour Tint | black |
Depth | 9 mm |
Fixing Mode | clip-in |
Height | 51 mm |
Ik Degree of Protection | IK01 |
Material | ABS + PC |
Net Weight | 0.003 kg |
Number of Modules | 1 module |
Product or Component Type | blind cover |
Quantity Per Set | 2 pieces |
Range Compatibility | Easy Styl fixing frame |
Range of Product | Easy Styl |
Type of Packing | plastic bag with sticker |
Width | 22 mm |