
Modicon TM3 - 2 analog outputs (spring) 24Vdc
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This product is part of the Modicon TM3 range, an offer of expansion I/O modules for Modicon M221, M241, M251 and M262. The analogue output module provides 2 outputs with 11bit + sign and 12bit resolution. It is an output module with a rated supply voltage of 24V DC and a current consumption of 70mA at 24V DC via external supply full load. This product is capable of controlling variable speed drives or any device equipped with a current or voltage input. There is an insulation between output and supply at 1500V AC, output and internal logic at 500V AC. It is furnished with removable spring terminal for electrical connection with 5.08mm pitch adjustment for outputs. It is an IP20 rated product. Its dimensions are 23.6mm (Width) x 70mm (Depth) x 90mm (Height). It weighs 0.1kg. This product is certified by CE. It meets EN/IEC 61131-2 and EN/IEC 61010-2-201 standards. This module is compatible with Modicon M241, Modicon M251 and Modicon M221 logic controller. It supports top hat type TH35-15, top hat type TH35-7.5 rail conforming to IEC 60715 and plate or panel with fixing kit mount. Modicon TM3 expansion modules have been designed with a simple interlocking assembly mechanism. A bus expansion connector is used to distribute data and the power supply when assembling the Modicon TM3 modules with logic controllers. Boost the performance of your controller with the Modicon TM3 I/O system specially designed for the Modicon M221, M241 and M251 logic controllers.
Product Details
[us] Rated Supply Voltage | 24 V DC |
---|---|
Ambient Air Temperature for Operation | -10-55 °C horizontal installation |
Ambient Air Temperature for Storage | -25-70 °C |
Depth | 70 mm |
Electrical Connection | 11 x 2.5 mm² removable spring terminal block with pitch 5.08 mm adjustment for outputs and supply |
Height | 7.5 cm |
Ip Degree of Protection | IP20 |
Marking | CE |
Mounting Support | top hat type TH35-15 rail conforming to IEC 60715 |
Net Weight | 0.1 kg |
Pollution Degree | 2 |
Product or Component Type | analog output module |
Range Compatibility | Modicon M221 |
Range of Product | Modicon TM3 |
Relative Humidity | 10-95 %, without condensation (in operation) |
Standards | EN/IEC 61010-2-201 |
Width | 12.5 cm |
Absolute Accuracy Error | +/- 0.1 % of full scale at 25 °C |
Analogue Input Resolution | 12 bits |
Analogue Output Number | 2 |
Analogue Output Resolution | 11 bits + sign |
Analogue Output Type | current: 4...20 mA |
Conversion Time | 1 ms + 1 ms per channel + 1 controller cycle time |
Cross Talk | <= 1 LSB |
Current Consumption | 40 mA at 5 V DC via bus connector full load |
Electromagnetic Emission | radiated emissions - test level: 40 dBμV/m QP class A ( 10 m) at 30-230 MHz conforming to EN/IEC 55011 |
Immunity to Microbreaks | 10 ms |
Insulation | between output and supply at 1500 V AC |
Load Impedance Ohmic | 1 kOhm voltage |
Load Type | resistive |
Local Signalling | 1 LED (green) for PWR |
Lsb Value | 2.44 mV 0...10 Vvoltage |
Non-linearity | +/- 0.01 %FS |
Operating Altitude | 0...2000 m |
Output Ripple | 20 mV |
Repeat Accuracy | +/- 0.4 %FS |
Resistance to Conducted Disturbances | 10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6 |
Resistance to Electromagnetic Fields | 10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3 |
Resistance to Electrostatic Discharge | 8 kV in air conforming to EN/IEC 61000-4-2 |
Resistance to Fast Transients | 1 kV (I/O) conforming to EN/IEC 61000-4-4 |
Resistance to Magnetic Fields | 30 A/m conforming to EN/IEC 61000-4-8 |
Shock Resistance | 15 gn for 11 ms |
Stabilisation Time | 1 ms |
Storage Altitude | 0-3000 m |
Supply Voltage Limits | 20.4-28.8 V |
Surge Withstand | 1 kV power supply common mode conforming to EN/IEC 61000-4-5 |
Temperature Drift | +/- 0.006 %FS/°C |
Type of Cable | twisted shielded pairs cable <30 m for output circuit |
Vibration Resistance | 3.5 mm at 5-8.4 Hz on DIN rail |
Range Compatibility | Modicon M221|Modicon M241|Modicon M251|Modicon M262 |
Range of Product | Modicon TM3 |
Analogue Output Type | current: 4...20 mA , current: 4...20 mA , current: 0...20 mA , current: 0...20 mA , voltage: 0...10 V , voltage: 0...10 V , voltage: - 10...10 V , voltage: - 10...10 V |
Length | 10.5 cm |