Modicon TM3 - 16 relay outputs (spring) 24Vdc

TM3DQ16RG
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This product is part of the Modicon TM3 range, an offer of expansion I/O modules for Modicon M221, M241, M251 and M262. The discrete output module provides 16 relay outputs with positive or negative logic. It is an output module with an output voltage of 240V AC, 30V DC and a current consumption of 75mA at 24V DC via bus connector. This product is capable of controlling variable speed drives or any device equipped with a current or voltage input. There is an insulation between output and internal logic at 2300V AC, outputs at 750V AC, output groups at 1500V AC. It is furnished with removable spring terminal for electrical connection with pitch 3.81mm adjustment for outputs. It offers mechanical durability of 20 million cycles. It is an IP20 rated product. Its dimensions are 27.4mm (Width) x 84.6mm (Depth) x 90mm (Height). It weighs 0.130kg. This product is certified by CE, CULus and C-Tick. It meets EN/IEC 61131-2 and EN/IEC 61010-2-201 standards. This module is compatible with Modicon M262, Modicon M241, Modicon M251 and Modicon M221 logic controller. It supports top hat type TH35-15, top hat type TH35-7.5 rail conforming to IEC 60715 and plate or panel with fixing kit mount. Modicon TM3 expansion modules have been designed with a simple interlocking assembly mechanism. A bus expansion connector is used to distribute data and the power supply when assembling the Modicon TM3 modules with logic controllers. Boost the performance of your controller with the Modicon TM3 I/O system specially designed for the Modicon M221, M241 and M251 logic controllers.

Product Details

Ambient Air Temperature for Operation -10-35 °C vertical installation
Ambient Air Temperature for Storage -25-70 °C
Depth 84.6 mm
Electrical Connection 10 x 1.5 mm² removable spring terminal block with pitch 3.81 mm adjustment for outputs
Height 7.5 cm
Ip Degree of Protection IP20 with protective cover in place
Marking CE
Mechanical Durability 20000000 cycles
Minimum Load 10 mA at 5 V DC for relay output
Mounting Support top hat type TH35-15 rail conforming to IEC 60715
Net Weight 0.145 kg
Pollution Degree 2
Product Certifications cULus
Product or Component Type discrete output module
Range Compatibility Modicon M241
Range of Product Modicon TM3
Relative Humidity 10-95 %, without condensation (in operation)
Response Time 10 ms (turn-on)
Standards EN/IEC 61131-2
Width 12.5 cm
Current Consumption 0 mA at 24 V DC via bus connector (at state off)
Discrete I/o Number 16
Discrete Output Current 2000 mA for relay output
Discrete Output Logic positive or negative
Discrete Output Number 16
Discrete Output Type relay normally open
Discrete Output Voltage 240 V AC for relay output
Electromagnetic Emission radiated emissions - test level: 40 dBμV/m QP class A ( 10 m) at 30-230 MHz conforming to EN/IEC 55011
Insulation between output and internal logic at 2300 V AC
Local Signalling 1 LED per channel (green) for output status
Maximum Cable Distance Between Devices unshielded cable: <30 m for relay output
Operating Altitude 0...2000 m
Resistance to Conducted Disturbances 10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6
Resistance to Electromagnetic Fields 10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3
Resistance to Electrostatic Discharge 8 kV in air conforming to EN/IEC 61000-4-2
Resistance to Fast Transients 2 kV for relay output conforming to EN/IEC 61000-4-4
Resistance to Magnetic Fields 30 A/m 50/60 Hz conforming to EN/IEC 61000-4-8
Shock Resistance 15 gn for 11 ms
Storage Altitude 0-3000 m
Surge Withstand 1 kV I/O common mode conforming to EN/IEC 61000-4-5 DC
Vibration Resistance 3.5 mm at 5-8.4 Hz on DIN rail
Range Compatibility Modicon M241|Modicon M251|Modicon M221|Modicon M262
Range of Product Modicon TM3
Discrete Output Current 2000 mA for relay output , 2000 mA for relay output
Discrete Output Voltage 240 V AC for relay output , 240 V AC for relay output , 240 V AC for relay output , 30 V DC for relay output , 30 V DC for relay output , 30 V DC for relay output
Length 10.5 cm
Activity IDMST

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Modicon TM3 - 16 relay outputs (spring) 24Vdc
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.