
Modicon TM3 - 16 relay outputs (screw) 24Vdc
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Modicon TM3 - 16 relay outputs (screw) 24Vdc
Description
This digital output module is part of the Modicon TM3 range of I/O expansion modules for Modicon controllers It consists in 16 N/O relay outputs 2 A. It is equipped with one removable screw terminal block and can be mounted on a symmetrical DIN rail 35 mm. This digital I/O module complement the embedded I/O on Modicon M221, M221 Book, M241 and M251 logic controllers. There is an insulation between output and internal logic at 2300V AC, outputs at 750V AC, output groups at 1500V AC. It is furnished with removable spring terminal for electrical connection with 5.08mm pitch adjustment for inputs and outputs. It is an IP20 rated product. Its dimensions are 23.6mm (Width) x 70mm (Depth) x 90mm (Height). It weighs 0.14kg. This product is certified by CE. It meets EN/IEC 61131-2 and EN/IEC 61010-2-201 standards. This module is compatible with Modicon M262, Modicon M241, Modicon M251 and Modicon M221 logic controller. It supports top hat type TH35-15, top hat type TH35-7.5 rail conforming to IEC 60715 and plate or panel with fixing kit mount. Modicon TM3 expansion modules have been designed with a simple interlocking assembly mechanism. A bus expansion connector is used to distribute data and the power supply when assembling the Modicon TM3 modules with logic controllers. Boost the performance of your controller with the Modicon TM3 I/O system specially designed for the Modicon M221, M241 and M251 logic controllers.
Product Details
Ambient Air Temperature for Operation | -10-35 °C vertical installation |
---|---|
Ambient Air Temperature for Storage | -25-70 °C |
Depth | 84.6 mm |
Electrical Connection | 10 x 1.5 mm² removable screw terminal block with pitch 3.81 mm adjustment for outputs |
Height | 7.426 cm |
Ip Degree of Protection | IP20 with protective cover in place |
Marking | CE |
Mechanical Durability | 20000000 cycles |
Minimum Load | 10 mA at 5 V DC for relay output |
Mounting Support | top hat type TH35-15 rail conforming to IEC 60715 |
Net Weight | 0.145 kg |
Pollution Degree | 2 |
Product Certifications | C-Tick |
Product or Component Type | discrete output module |
Range Compatibility | Modicon M241 |
Range of Product | Modicon TM3 |
Relative Humidity | 10-95 %, without condensation (in operation) |
Response Time | 10 ms (turn-on) |
Standards | EN/IEC 61010-2-201 |
Width | 10.516 cm |
Current Consumption | 0 mA at 24 V DC via bus connector (at state off) |
Discrete I/o Number | 16 |
Discrete Output Current | 2000 mA for relay output |
Discrete Output Logic | positive or negative |
Discrete Output Number | 16 |
Discrete Output Type | relay normally open |
Discrete Output Voltage | 240 V AC for relay output |
Electromagnetic Emission | radiated emissions - test level: 40 dBμV/m QP class A ( 10 m) at 30-230 MHz conforming to EN/IEC 55011 |
Insulation | between output and internal logic at 2300 V AC |
Local Signalling | 1 LED per channel (green) for output status |
Maximum Cable Distance Between Devices | unshielded cable: <30 m for relay output |
Operating Altitude | 0...2000 m |
Resistance to Conducted Disturbances | 10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6 |
Resistance to Electromagnetic Fields | 10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3 |
Resistance to Electrostatic Discharge | 8 kV in air conforming to EN/IEC 61000-4-2 |
Resistance to Fast Transients | 2 kV for relay output conforming to EN/IEC 61000-4-4 |
Resistance to Magnetic Fields | 30 A/m 50/60 Hz conforming to EN/IEC 61000-4-8 |
Shock Resistance | 15 gn for 11 ms |
Storage Altitude | 0-3000 m |
Surge Withstand | 1 kV I/O common mode conforming to EN/IEC 61000-4-5 DC |
Vibration Resistance | 3.5 mm at 5-8.4 Hz on DIN rail |
Range Compatibility | Modicon M241|Modicon M251|Modicon M221|Modicon M262 |
Range of Product | Modicon TM3 |
Discrete Output Current | 2000 mA for relay output , 2000 mA for relay output |
Discrete Output Voltage | 240 V AC for relay output , 240 V AC for relay output , 240 V AC for relay output , 30 V DC for relay output , 30 V DC for relay output , 30 V DC for relay output |
Length | 12.583 cm |
Activity code | IDMST |