
Modicon TM3 - 16 outputs transistor PNP (screw)
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This product is part of the Modicon TM3 range, an offer of expansion I/O modules for Modicon M221, M241, M251 and M262. The discrete output module provides 16 transistor outputs with source (positive) logic. It is an output module with an output voltage of 24V DC and a current consumption of 20mA at 24V DC via bus connector. This product is capable of controlling variable speed drives or any device equipped with a current or voltage input. There is an insulation between output and internal logic AC, non-insulated between outputs. It is furnished with removable screw terminal for electrical connection with pitch 3.81mm adjustment for outputs. It is an IP20 rated product. Its dimensions are 27.4mm (Width) x 84.6mm (Depth) x 90mm (Height). It weighs 0.105kg. This product is certified by CE, CULus and C-Tick. It meets EN/IEC 61131-2 and EN/IEC 61010-2-201 standards. This module is compatible with Modicon M262, Modicon M241, Modicon M251 and Modicon M221 logic controller. It supports top hat type TH35-15, top hat type TH35-7.5 rail conforming to IEC 60715 and plate or panel with fixing kit mount. Modicon TM3 expansion modules have been designed with a simple interlocking assembly mechanism. A bus expansion connector is used to distribute data and the power supply when assembling the Modicon TM3 modules with logic controllers. Boost the performance of your controller with the Modicon TM3 I/O system specially designed for the Modicon M221, M241 and M251 logic controllers.
Product Details
Ambient Air Temperature for Operation | -10-35 °C vertical installation |
---|---|
Ambient Air Temperature for Storage | -25-70 °C |
Depth | 84.6 mm |
Electrical Connection | 10 x 1.5 mm² removable screw terminal block with pitch 3.81 mm adjustment for outputs |
Height | 7.561 cm |
Ip Degree of Protection | IP20 with protective cover in place |
Marking | CE |
Mounting Support | top hat type TH35-15 rail conforming to IEC 60715 |
Net Weight | 0.11 kg |
Pollution Degree | 2 |
Product Certifications | cULus |
Product or Component Type | discrete output module |
Range Compatibility | Modicon M241 |
Range of Product | Modicon TM3 |
Relative Humidity | 10-95 %, without condensation (in operation) |
Response Time | 450 µs (turn-on) |
Standards | EN/IEC 61010-2-201 |
Width | 10.624 cm |
Current Consumption | 5 mA at 5 V DC via bus connector (at state off) |
Discrete I/o Number | 16 |
Discrete Output Current | 500 mA for transistor output |
Discrete Output Logic | positive logic (source) |
Discrete Output Number | 16 |
Discrete Output Type | transistor |
Discrete Output Voltage | 24 V DC for transistor output |
Electromagnetic Emission | radiated emissions - test level: 40 dBμV/m QP class A ( 10 m) at 30-230 MHz conforming to EN/IEC 55011 |
Insulation | non-insulated between outputs |
Local Signalling | 1 LED per channel (green) for output status |
Maximum Cable Distance Between Devices | unshielded cable: <30 m for transistor output |
Maximum Leakage Current | 0.1 mA for transistor output |
Maximum Tungsten Load | <3 W for transistor output |
Maximum Voltage Drop | <0.4 V |
Operating Altitude | 0...2000 m |
Resistance to Conducted Disturbances | 10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6 |
Resistance to Electromagnetic Fields | 10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3 |
Resistance to Electrostatic Discharge | 8 kV in air conforming to EN/IEC 61000-4-2 |
Resistance to Fast Transients | 1 kV for I/O conforming to EN/IEC 61000-4-4 |
Resistance to Magnetic Fields | 30 A/m 50/60 Hz conforming to EN/IEC 61000-4-8 |
Shock Resistance | 15 gn for 11 ms |
Storage Altitude | 0-3000 m |
Surge Withstand | 1 kV I/O common mode conforming to EN/IEC 61000-4-5 DC |
Vibration Resistance | 3.5 mm at 5-8.4 Hz on DIN rail |
Range Compatibility | Modicon M241|Modicon M251|Modicon M221|Modicon M262 |
Range of Product | Modicon TM3 |
Discrete Output Current | 500 mA for transistor output , 500 mA for transistor output |
Discrete Output Voltage | 24 V DC for transistor output , 24 V DC for transistor output , 24 V DC for transistor output |
Length | 12.982 cm |
Activity code | IDMST |