
Modicon TM3 - 16 inputs (spring) 24Vdc
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This product is part of the Modicon TM3 range, an offer of expansion I/O modules for Modicon M221, M241, M251 and M262. The discrete input module provides 16 inputs with sink or source (positive/negative) logic. It is an input module with an input voltage of 24V DC and a current consumption of 40mA/5mA at 5V DC via bus connector. It can be used to create configurations with up to 16 inputs. There is an insulation between input and internal logic at 500V AC and non-insulation between inputs. It is furnished with removable spring terminal for electrical connection with pitch 3.81mm adjustment for inputs. It is an IP20 rated product. Its dimensions are 27.4mm (Width) x 84.6mm (Depth) x 90mm (Height). It weighs 0.095kg. This product is certified by CE, CULus and C-Tick. It meets EN/IEC 61131-2 and EN/IEC 61010-2-201 standards. This module is compatible with Modicon M262, Modicon M241, Modicon M251 and Modicon M221 logic controller. It supports top hat type TH35-15, top hat type TH35-7.5 rail conforming to IEC 60715 and plate or panel with fixing kit mount. Modicon TM3 expansion modules have been designed with a simple interlocking assembly mechanism. A bus expansion connector is used to distribute data and the power supply when assembling the Modicon TM3 modules with logic controllers. Boost the performance of your controller with the Modicon TM3 I/O system specially designed for the Modicon M221, M241 and M251 logic controllers.
Product Details
Ambient Air Temperature for Operation | -10-35 °C vertical installation |
---|---|
Ambient Air Temperature for Storage | -25-70 °C |
Depth | 84.6 mm |
Electrical Connection | 10 x 1.5 mm² removable spring terminal block with pitch 3.81 mm adjustment for inputs |
Height | 8.0 cm |
Ip Degree of Protection | IP20 with protective cover in place |
Marking | CE |
Mounting Support | top hat type TH35-15 rail conforming to IEC 60715 |
Net Weight | 0.1 kg |
Pollution Degree | 2 |
Product Certifications | C-Tick |
Product or Component Type | discrete input module |
Range Compatibility | Modicon M241 |
Range of Product | Modicon TM3 |
Relative Humidity | 10-95 %, without condensation (in operation) |
Response Time | 4 ms (turn-on) |
Standards | EN/IEC 61131-2 |
Width | 13.0 cm |
Current Consumption | 40 mA at 5 V DC via bus connector (at state on) |
Current State 0 Guaranteed | <= 1 mA (input) |
Current State 1 Guaranteed | >= 2.5 mA (input) |
Discrete I/o Number | 16 |
Discrete Input Current | 7 mA for input , 7 mA for input |
Discrete Input Logic | sink or source (positive/negative) |
Discrete Input Number | 16 for input conforming to IEC 61131-2 type 3 |
Discrete Input Voltage | 24 V |
Discrete Input Voltage Type | DC |
Electromagnetic Emission | radiated emissions - test level: 40 dBμV/m QP class A ( 10 m) at 30-230 MHz conforming to EN/IEC 55011 |
Input Impedance | 3.4 kOhm |
Insulation | between input and internal logic at 500 V AC |
Local Signalling | 1 LED per channel (green) for input status |
Maximum Cable Distance Between Devices | unshielded cable: <50 m for regular input |
Operating Altitude | 0...2000 m |
Resistance to Conducted Disturbances | 10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6 |
Resistance to Electromagnetic Fields | 10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3 |
Resistance to Electrostatic Discharge | 8 kV in air conforming to EN/IEC 61000-4-2 |
Resistance to Fast Transients | 1 kV for I/O conforming to EN/IEC 61000-4-4 |
Resistance to Magnetic Fields | 30 A/m 50/60 Hz conforming to EN/IEC 61000-4-8 |
Shock Resistance | 15 gn for 11 ms |
Storage Altitude | 0-3000 m |
Surge Withstand | 1 kV I/O common mode conforming to EN/IEC 61000-4-5 DC |
Vibration Resistance | 3.5 mm at 5-8.4 Hz on DIN rail |
Voltage State 0 Guaranteed | 0...5 V for input |
Voltage State 1 Guaranteed | 15...28.8 V for input |
Range Compatibility | Modicon M241|Modicon M251|Modicon M221|Modicon M262 |
Range of Product | Modicon TM3 |
Discrete Input Number | 16 for input conforming to IEC 61131-2 type 3 , 16 for input conforming to IEC 61131-2 type 3 , 16 for input conforming to IEC 61131-2 type 3 |
Length | 11.0 cm |
Activity code | IDMST |