Modicon TM3 - 16 inputs (screw) 24Vdc

TM3DI16
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This digital input module is part of the Modicon TM3 range of I/O expansion modules for Modicon controllers. It consists in 16 logic inputs and it is supplied with 24V dc. It is equipped with one removable screw terminal block and can be mounted on a symmetrical DIN rail 35 mm. This digital I/O module complement the embedded I/O on Modicon M221, M221 Book, M241 and M251 logic controllers. There is an insulation between output and supply at 1500V AC, output and internal logic at 500V AC. It is furnished with removable spring terminal for electrical connection with pitch 3.81mm adjustment for inputs. It is an IP20 rated product. Its dimensions are 23.6mm (Width) x 70mm (Depth) x 90mm (Height). It weighs 0.105kg. This product is certified by CE. It meets EN/IEC 61131-2 and EN/IEC 61010-2-201 standards. This module is compatible with Modicon M262, Modicon M241, Modicon M251 and Modicon M221 logic controller. It supports top hat type TH35-15, top hat type TH35-7.5 rail conforming to IEC 60715 and plate or panel with fixing kit mount. Modicon TM3 expansion modules have been designed with a simple interlocking assembly mechanism. A bus expansion connector is used to distribute data and the power supply when assembling the Modicon TM3 modules with logic controllers. Boost the performance of your controller with the Modicon TM3 I/O system specially designed for the Modicon M221, M241 and M251 logic controllers.

Product Details

Ambient Air Temperature for Operation -10-35 °C vertical installation
Ambient Air Temperature for Storage -25-70 °C
Depth 84.6 mm
Electrical Connection 10 x 1.5 mm² removable screw terminal block with pitch 3.81 mm adjustment for inputs
Height 7.345 cm
Ip Degree of Protection IP20 with protective cover in place
Marking CE
Mounting Support top hat type TH35-15 rail conforming to IEC 60715
Net Weight 0.1 kg
Pollution Degree 2
Product Certifications C-Tick
Product or Component Type discrete input module
Range Compatibility Modicon M241
Range of Product Modicon TM3
Relative Humidity 10-95 %, without condensation (in operation)
Response Time 4 ms (turn-on)
Standards EN/IEC 61131-2
Width 10.498 cm
Current Consumption 40 mA at 5 V DC via bus connector (at state on)
Current State 0 Guaranteed <= 1 mA (input)
Current State 1 Guaranteed >= 2.5 mA (input)
Discrete I/o Number 16
Discrete Input Current 7 mA for input , 7 mA for input
Discrete Input Logic sink or source (positive/negative)
Discrete Input Number 16 for input conforming to IEC 61131-2 type 3
Discrete Input Voltage 24 V
Discrete Input Voltage Type DC
Electromagnetic Emission radiated emissions - test level: 40 dBμV/m QP class A ( 10 m) at 30-230 MHz conforming to EN/IEC 55011
Input Impedance 3.4 kOhm
Insulation between input and internal logic at 500 V AC
Local Signalling 1 LED per channel (green) for input status
Maximum Cable Distance Between Devices unshielded cable: <50 m for regular input
Operating Altitude 0...2000 m
Resistance to Conducted Disturbances 10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6
Resistance to Electromagnetic Fields 10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3
Resistance to Electrostatic Discharge 8 kV in air conforming to EN/IEC 61000-4-2
Resistance to Fast Transients 1 kV for I/O conforming to EN/IEC 61000-4-4
Resistance to Magnetic Fields 30 A/m 50/60 Hz conforming to EN/IEC 61000-4-8
Shock Resistance 15 gn for 11 ms
Storage Altitude 0-3000 m
Surge Withstand 1 kV I/O common mode conforming to EN/IEC 61000-4-5 DC
Vibration Resistance 3.5 mm at 5-8.4 Hz on DIN rail
Voltage State 0 Guaranteed 0...5 V for input
Voltage State 1 Guaranteed 15...28.8 V for input
Range Compatibility Modicon M241|Modicon M251|Modicon M221|Modicon M262
Range of Product Modicon TM3
Discrete Input Number 16 for input conforming to IEC 61131-2 type 3 , 16 for input conforming to IEC 61131-2 type 3 , 16 for input conforming to IEC 61131-2 type 3
Length 12.471 cm
Activity IDMST

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Modicon TM3 - 16 inputs (screw) 24Vdc
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.