
calcActive())">
modem interface - GSM - for communication interface SR2COM01
SR2MOD02
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

SR2MOD02
modem interface - GSM - for communication interface SR2COM01
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Zelio Logic SR2 modem interface brings GSM connectivity to your Zelio Logic relay. It provides wireless communications available directly through GSM network, a simple SIM card is enough to get.
Product Details
[us] Rated Supply Voltage | 12...24 V DC |
---|---|
Ambient Air Temperature for Operation | -20-55 °C conforming to IEC 60068-2-1 |
Ambient Air Temperature for Storage | -40-70 °C |
Cable Length | 1.5 m supply cable |
Electrical Connection | 1 cable Com-M Com-M specific to Zelio RS232 serial, specific Zelio communication protocol for link with the modem, AT commands |
Electromagnetic Compatibility | conducted and radiated emissions class B group 1 conforming to EN 55022-11 |
Environmental Characteristic | low voltage directive conforming to EN/IEC 60950-1 |
Function Available | send alarm/receive instruction |
Ip Degree of Protection | IP31 conforming to IEC 60529 |
Net Weight | 0.335 kg |
Pollution Degree | 2 conforming to EN/IEC 61131-2 |
Power Dissipation In W | 2.1 W |
Product Certifications | UL |
Product or Component Type | GSM modem |
Range of Product | Zelio Logic |
Relative Humidity | 0-95 % at 55-55 °C without condensation |
Standards | EN/IEC 60068-2-6 Fc |
Tightening Torque | 0.5 N.m |
Connections - Terminals | screw terminals, 1 x 0.25...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end |
Associated Fuse Rating | 2.5 A |
Data Backed Up | flash memory |
Electrical Data Recording | telephone/e-mail |
Insulation | 1780 V optocoupler, connector type: Com-Z specific to Zelio |
Kit Composition | GSM modem |
Maximum Altitude Transport | 3048 m |
Maximum Supply Current | 165 mA at 12 V |
Number of Messages | 28 |
Operating Altitude | 2000 m |
Supply Voltage Limits | 5.5-32 V |
Type of Modem | type quad band 900/1800 MHz, 850/1900 MHz |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review