
calcActive())">
Modbus splitter block - 10 RJ45 and 1 screw terminal block
LU9GC3
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LU9GC3
Modbus splitter block - 10 RJ45 and 1 screw terminal block
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys U Modbus communication splitter box with 10 x RJ45 connectors and 1 screw terminal block. On front side, it provides 8 x RJ45 connectors for tap-off and 2 x RJ45 connectors for daisy chain. On the underside, it provides a 4-point screw terminal block for Modbus trunk cable connection. To be clipped on a 35mm DIN rail or fixed by 2 screws on panel. Green Premium compliant (RoHS/REACh).
Product Details
Compatibility Code | LU9G |
---|---|
Device Short Name | LU9G |
Net Weight | 0.26 kg |
Product or Component Type | Modbus hub |
Range | TeSys |
Range of Product | TeSys U |
Maximum Number of Connections | 8 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review