
Modbus network slave communication module - for SR3 24 V DC smart relay
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This product is part of the Zelio Logic range, an offer of smart relays for simple automation systems from 10 to 40 I/Os. The Modbus slave communication module is suitable for smart relays. It is a communication module with 2 or 4 wires wiring mode. It is furnished with RJ45 connector for electrical connection. It is an IP20 and IP40 rated product. It weighs 0.11kg. This product is certified by GOST, C-Tick, UL, GL and CSA. It meets EN/IEC 60068-2-27 Ea, EN/IEC 61000-4-3, EN/IEC 61000-4-4 level 3, EN/IEC 61000-4-2 level 3, EN/IEC 61000-4-5 and EN/IEC 60068-2-6 Fc standards. This product is compatible with all modules with 24V supply SR3 BxxxBD. Simple to select, install and program, Zelio Logic is suitable for all your applications. Flexible, it offers you the choice of 2 ranges, compact or modular, extendable and 2 programming languages (FBD or LADDER). Easy to use, Zelio Logic provides a real alternative to solutions based on cabled logic or specific cards.
Product Details
Ambient Air Temperature for Operation | -20-40 °C conforming to IEC 60068-2-1 and IEC 60068-2-2 |
---|---|
Ambient Air Temperature for Storage | -40-70 °C |
Electrical Connection | 1 connector RJ45 |
Environmental Characteristic | EMC directive conforming to EN/IEC 61000-6-2 |
Height | 6.000 cm |
Ip Degree of Protection | IP20 (terminal block) conforming to IEC 60529 |
Net Weight | 0.11 kg |
Pollution Degree | 2 conforming to EN/IEC 61131-2 |
Product Certifications | GOST |
Product Compatibility | all modules with 24 V supply SR3 B...BD |
Product or Component Type | Modbus slave communication module |
Range of Product | Zelio Logic |
Relative Humidity | 95-95 % without condensation or dripping water |
Standards | EN/IEC 60068-2-27 Ea |
Tightening Torque | 0.5 N.m |
Width | 6.500 cm |
Connections - Terminals | screw terminals, 1 x 0.25...1 x 2.5 mm² (AWG 24...AWG 14) semi-solid |
Communication Port Protocol | Modbus |
Communication Port Support | RS485 |
Disturbance Radiated/conducted | class B conforming to EN 55022-11 group 1 |
Local Signalling | 1 LED for communication |
Maximum Altitude Transport | 3048 m |
Number of Addresses | 1-247 |
Operating Altitude | 2000 m |
Parity | no |
Programming Language | FBD |
Transmission Frame | RTU |
Transmission Rate | 1200 bauds |
Wiring Mode | 2 or 4 wires |
Range of Product | Zelio Logic |
Length | 11.000 cm |
Activity code | IDMST |