MN undervoltage release, GoPact MCCB 200/250, 240VAC 50/60Hz

G20-25UVR240AC
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This electrical auxiliary is an undervoltage release (MN) for new GoPact MCCB 200 and 250.GoPact MCCB has a good price-performance ratio for basic applications and delivers a reliable electrical protection for your applications.|The rated operational voltage Un is 208/240VAC 50/60Hz.|The MN release opens the circuit breaker when its supply voltage drops to a value below 35 % of its rated operational voltage Un.|If the supply voltage is between 0.35 and 0.7xUn, opening is possible, but not guaranteed, above 0.7xUn, opening does not take place.|Circuit breaker closing is ensured when the voltage supply to the release is above 0.85xUn, below this threshold, closing is not ensured.|The maximum response time is 22.8ms.|The power consumption is 2VA at 208/240VAC 50/60Hz.GoPact MCCB 200 and GoPact MCCB 250 are IEC 60947-1 and IEC 60947-2 certified.|GoPact MCCB range benefits from Schneider Electric quality assurance.|

Product Details

[uc] Control Circuit Voltage 240 V AC 50/60 Hz
Device Application control
Device Short Name MN
Product or Component Type voltage release
Range Compatibility GoPact MCCB 200 , GoPact MCCB 250
Voltage Release Type undervoltage release
Range of Product GoPact MCCB

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: MN undervoltage release, GoPact MCCB 200/250, 240VAC 50/60Hz
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.