
MN - undervoltage release - 380...415 V AC 50Hz - for TeSys GV4
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
TeSys GV electrical trip unit, MN undervoltage release, 380-415V AC 50Hz, for motor circuit breakers GV4. Opening of the the circuit breaker is ensured when the control voltage drops below 0.35 Uc, and possible between 0.35-0.7 Uc. Closing of the circuit breaker is possible when the control voltage is in limits 0.85-1.1 Uc. To be plugged inside the circuit breaker, connection by spring terminals. Multi standards certified (IEC, UL, CSA), Green Premium compliant (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 380...415 V AC 50 Hz |
---|---|
[ui] Rated Insulation Voltage | 415 V conforming to IEC 60947-1 |
Device Application | control |
Device Short Name | MN |
Mechanical Durability | 20000 cycles |
Mounting Mode | internal mounting |
Product or Component Type | voltage release |
Quantity Per Set | set of 1 |
Range | TeSys |
Range Compatibility | TeSys GV4 |
Threshold Tripping Voltage | < 0.35 Un failsafe opening |
Voltage Release Type | undervoltage release |
Wire Stripping Length | 8 mm |
Connections - Terminals | spring terminals 1 0.5-1.5 mm² - cable stiffness: flexible without cable end |
Maximum Hold-in Power Consumption in Va | 7 VA |
Maximum Inrush Power in Va | 7 VA |
Operating Time | < 50 ms |